MAX1640
PRODUCTIONAdjustable-Output, Switch-Mode Current Sources with Synchronous Rectifier
High-Accuracy Current Sources Remain Cool While Fast Charging
- Part Models
- 2
- 1ku List Price
- Starting From $5.42
Overview
- 95% Efficiency
- +5.5V to +26V Input Supply Range
- 2V to 24V Adjustable-Output Voltage Range
- 100% Maximum Duty Cycle (Low Dropout)
- Up to 500kHz PWM Operation
- Optional Synchronous Rectifier
- 16-Pin QSOP Package
- Current-Sense Accuracy:
- 2% (MAX1641)
- 5.3% (MAX1640)
The MAX1640/MAX1641 CMOS, adjustable-output, switch-mode current sources operate from a +5.5V to +26V input, and are ideal for microprocessor-controlled battery chargers. Charging current, maximum output voltage, and pulse-trickle charge are programmed with external resistors. Programming the off-time modifies the switching frequency, suppressing undesirable harmonics in noise-sensitive circuits. The MAX1640's high-side current sensing allows the load to connect directly to ground, eliminating ground-potential errors. The MAX1641 incorporates a low-side current sense.
The MAX1640/MAX1641 step-down pulse-width-modulation (PWM) controllers use an external P-channel MOSFET switch and an optional, external N-channel MOSFET synchronous rectifier for increased efficiency. An internal low-dropout linear regulator provides power for the internal reference and circuitry as well as the gate drive for the N-channel synchronous rectifier.
The MAX1640/MAX1641 are available in space-saving, 16-pin narrow QSOP packages.
Applications
- Backup Battery Charger
- Battery-Powered Applications
- Cell Phones
- Cordless Phones
- Handy Terminals
- Laptop, Notebook, and Palmtop Computers
- PCS Phones
- Portable Consumer Products
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1640EEE+ | QSOP | ||
| MAX1640EEE+T | QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 3 | ||
| MAX846A | PRODUCTION | Cost-Saving, Multichemistry, Battery Charger System |
| MAX1647 | PRODUCTION | Chemistry-Independent Battery Chargers |
| MAX745 | PRODUCTION | Switch-Mode Lithium-Ion Battery-Charger |
| Microcontrollers 1 | ||
| MAX1782 | Obsolete | Advanced Smart Battery-Pack Controller |