MAX1621
NOT RECOMMENDED FOR NEW DESIGNSDigitally Adjustable LCD Bias Supplies
Industry's-First Digitally Controlled Positive or Negative LCD Bias Supply
- Part Models
- 2
- 1ku List Price
- Starting From $5.32
Overview
- 1.8V to 20V Battery Input Voltage
- Automatic Disable when Display Logic is Shut Down
- Extremely Small QSOP Package
- 32-Level Internal DAC
- SMBus Serial Interface (MAX1621)
- Positive or Negative Output Voltage
The MAX1620/MAX1621 convert a 1.8V to 20V battery voltage to a positive or negative LCD backplane bias voltage. Backplane bias voltage can be automatically disabled when the display logic voltage is removed, protecting the display. These devices use very little PC board area, come in ultra-small QSOP packages, and require only small, low-profile external components.
Output voltage can be set to a desired positive or negative voltage range with external resistors, and adjusted over that range with the on-board digital-to-analog converter (DAC) or with a potentiometer. The MAX1620/ MAX1621 include a 5-bit DAC, allowing digital software control of the bias voltage. The MAX1620 uses up/down digital signaling to adjust the DAC, and the MAX1621 uses the System Management Bus (SMBus™) 2-wire serial interface.
These devices use a low-cost, external, N-channel MOSFET power switch or NPN transistor, and can be configured for positive or negative output voltages. Operating current is a low 150µA, typically provided from a display's logic supply of 3.0V to 5.5V. The MAX1620/MAX1621 are available in a 16-pin QSOP package.
Applications
- Notebook Computers
- Palmtop Computers
- PDAs and Other Handheld Devices
- Portable Data-Collection Terminals
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1621EEE+ | QSOP | ||
| MAX1621EEE+T | QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 3 | ||
| MAX629 | PRODUCTION | 28V, Low-Power, High-Voltage, Boost or Inverting DC-DC Converter |
| MAX686 | PRODUCTION | DAC-Controlled Boost Inverter LCD Bias Supply with Internal Switch |
| MAX685 | PRODUCTION | Dual-Output (Positive and Negative), DC-DC Converter for CCD and LCD |
Evaluation Kits
Latest Discussions
No discussions on MAX1621 yet. Have something to say?
Start a Discussion on EngineerZone®