MAX686
PRODUCTIONDAC-Controlled Boost Inverter LCD Bias Supply with Internal Switch
- Part Models
- 2
- 1ku List Price
- Starting From $6.47
Overview
- Internal 500mA, 28V N-Channel Switch (no external FET required)
- Adjustable Output Voltage to +27.5V or -27.5V
- 6-Bit DAC-Controlled Output Voltage
- Up to 90% Efficiency
- Small 16-Pin QSOP Package (Same size as 8-pin SO)
- Power-OK Indicator
- 65µA Quiescent Current
- 1.5µA Shutdown Current
- Up to 300kHz Switching Frequency
The MAX686 DAC-controlled boost/inverter IC converts a positive input voltage to a positive or negative LCD bias voltage up to +27.5V or -27.5V. The device features an internal N-channel MOSFET switch, programmable current limiting, and an internal 6-bit digital-to-analog converter (DAC) for digital adjustment of the output voltage. It comes in a small 16-pin QSOP package (same size as an 8-pin SO).
The MAX686 uses a current-limited, pulse-frequency-modulation (PFM) control scheme to provide high efficiency over a wide range of load conditions. Its high switching frequency (up to 300kHz) allows the use of small external components.
An LCDON output allows the LCD bias voltage to be automatically disabled when the display logic voltage is removed, protecting the display. The MAX686 has a +2.7V to +5.5V input voltage range for the IC, and a +0.8V to +27.5V input voltage range for the inductor. Typical quiescent supply current is 65µA. Shutdown current is 1.5µA.
The MAX686 offers high-level integration to save space, reduce power consumption, and increase battery life, making it an excellent choice for battery-powered portable equipment. The MAX629 is similar to the MAX686, except that it does not contain a built-in DAC. Both devices have evaluation kits to facilitate designs.
Applications
- Notebook Computers
- Palmtop Computers
- PDAs and Other Handheld Devices
- Portable Data-Collection Terminals
- Positive or Negative LCD Bias
- Varactor Tuning Diode Bias
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX686EEE+ | QSOP | ||
| MAX686EEE+T | QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX629 | PRODUCTION | 28V, Low-Power, High-Voltage, Boost or Inverting DC-DC Converter |
Evaluation Kits
Latest Discussions
No discussions on MAX686 yet. Have something to say?
Start a Discussion on EngineerZone®