MAX16010

PRODUCTION

Ultra-Small, Overvoltage Protection/Detection Circuits

Viewing:

Overview

  • Wide 5.5V to 72V Supply Voltage Range
  • Open-Drain Outputs Up to 72V (MAX16010/MAX16011/MAX16012)
  • Fast 2µs (max) Propagation Delay
  • Internal Undervoltage Lockout
  • p-Channel MOSFET Latches Off After an Overvoltage Condition (MAX16014)
  • Adjustable Overvoltage Threshold
  • -40°C to +125°C Operating Temperature Range
  • Enables Functional Safety at System Level
  • Small 3mm x 3mm TDFN Package
MAX16010
Ultra-Small, Overvoltage Protection/Detection Circuits
MAX16010, MAX16011, MAX16012, MAX16013, MAX16014: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Overvoltage & Overcurrent Protectors 3
MAX6397 PRODUCTION Overvoltage Protection Switch/Limiter Controllers Operate Up to 72V
MAX6398 PRODUCTION Overvoltage Protection Switch/Limiter Controllers Operate Up to 72V
MAX6399 PRODUCTION High-Voltage, Overvoltage/Undervoltage, Protection Switch Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX16010 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed