MAX158
PRODUCTIONCMOS High-Speed, 8-Bit ADCs with Multiplexer and Reference
- Part Models
- 8
- 1ku List Price
- Starting From $22.10
Overview
- One-Chip Data Acquisition System
- Four or Eight Analog Input Channels
- 2.5µs per Channel Conversion Time
- Internal 2.5V Reference
- Built-In Track/Hold Function
- ½ LSB Error Specification
- Single +5V Supply Operation
- No External Clock
- New Space-Saving SSOP Package
The MAX154/MAX158 are high-speed multi-channel analog-to-digital converters (ADCs). The MAX154 has four analog input channels while the MAX158 has eight channels. Conversion time for both devices is 2.5µs. The MAX154/MAX158 also feature a 2.5V on-chip reference, forming a complete high-speed data acquisition system.
Both converters include a built-in track/hold, eliminating the need for an external track/hold. The analog input range is 0V to +5V, although the ADC operates from a single +5V supply.
Microprocessor interfaces are simplified by the ADC's ability to appear as a memory location or I/O port without the need for external logic. The data outputs use latched, three-state buffer circuitry to allow direct connection to a microprocessor data bus or system input port.
Applications
- Audio Instrumentation
- Digital Signal Processing (DSP)
- High-Speed Data Acquisition
- High-Speed Servo Control
- Telecommunications
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX158AEAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX158AEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX158BCAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX158BCAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX158BCPI+ | PDIP | ||
| MAX158BCWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX158BEAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX158BEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX158AEAI+ | PRODUCTION | |
| MAX158AEWI+ | PRODUCTION | |
| MAX158BCAI+ | PRODUCTION | |
| MAX158BCAI+T | PRODUCTION | |
| MAX158BCPI+ | PRODUCTION | |
| MAX158BCWI+ | PRODUCTION | |
| MAX158BEAI+ | PRODUCTION | |
| MAX158BEWI+ | PRODUCTION | |
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MAX158BCPI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 8 | ||
| MX7828 | LAST TIME BUY | CMOS, High-Speed, 8-Bit ADC with 4- or 8-Channel Multiplexer |
| MAX117 | PRODUCTION | +3V, 400ksps, 4/8 Channel, 8-Bit ADCs with 1µA Power Down |
| MAX156 | PRODUCTION | High-Speed, 8-Channel, 8-Bit ADC with Simultaneous Track/Holds and Reference |
| MAX154 | PRODUCTION | CMOS High-Speed, 8-Bit ADCs with Multiplexer and Reference |
| MX7576 | LAST TIME BUY | CMOS, µP Compatible, 5µs/10µs, 8-Bit ADCs |
| ADC0820 | PRODUCTION | CMOS High-Speed 8-Bit A/D Converter with Track/Hold Function |
| MAX160 | PRODUCTION | CMOS, µP Compatible, 4µs, 8-Bit ADC |
| MAX152 | PRODUCTION | 3V, 8-Bit ADC with 1µA Power Down |
Latest Discussions
No discussions on MAX158 yet. Have something to say?
Start a Discussion on EngineerZone®