MAX1556A
16µA IQ, 1.2A PWM Step-Down DC-DC Converters
16µA Quiescent Current, 1.2A and 600mA, Step-Down Converters are 95% Efficient at 1mA
Overview
- Up to 97% Efficiency
- 95% Efficiency at 1mA Load Current
- Low 16µA Quiescent Current
- 1MHz PWM Switching
- Tiny 3.3µH Inductor
- Selectable 3.3V, 2.5V, 1.8V, 1.5V, 1.3V, 1.2V, 1.0V, and Adjustable Output
- 1.2A Guaranteed Output Current (MAX1556/MAX1556A)
- Voltage Positioning Optimizes Load-Transient Response
- Low 27µA Quiescent Current in Dropout
- Low 0.1µA Shutdown Current
- No External Schottky Diode Required
- Analog Soft-Start with Zero Overshoot Current
- Small, 10-Pin, 3mm x 3mm TDFN Package
The MAX1556/MAX1556A/MAX1557 are low-operating-current (16µA), fixed-frequency step-down regulators. High efficiency, low-quiescent operating current, low dropout, and minimal (27µA) quiescent current in dropout make these converters ideal for powering portable devices from 1-cell Li-ion or 3-cell alkaline/NiMH batteries. The MAX1556 delivers up to 1.2A; has pin-selectable 1.8V, 2.5V, and 3.3V outputs; and is also adjustable. The MAX1557 delivers up to 600mA; has pin-selectable 1V, 1.3V, and 1.5V outputs; and is also adjustable.
The MAX1556/MAX1556A/MAX1557 contain a low-on-resistance internal MOSFET switch and synchronous rectifier to maximize efficiency and dropout performance while minimizing external component count. A proprietary topology offers the benefits of a high fixed-frequency operation while still providing excellent efficiency at both light and full loads. A 1MHz PWM switching frequency keeps components small. Both devices also feature an adjustable soft-start to minimize battery transient loading.
The MAX1556/MAX1556A/MAX1557 are available in a tiny 10-pin TDFN (3mm x 3mm) package.
Applications
- Cell Phones/Smartphones
- Digital Cameras and Camcorders
- Handheld Instruments
- PDAs and Palmtop Computers
- Portable MP3 and DVD Players
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 3 | ||
| MAX1921 | PRODUCTION | Low-Voltage, 400mA Step-Down DC-DC Converters in SOT23 |
| MAX1927 | PRODUCTION | Low-Output-Voltage, 800mA, PWM Step-Down DC-DC Converters |
| MAX8560 | PRODUCTION | 4MHz, 500mA Synchronous Step-Down DC-DC Converters in Thin SOT and TDFN |
Evaluation Kits
Latest Discussions
No discussions on MAX1556A yet. Have something to say?
Start a Discussion on EngineerZone®