MAX1556
PRODUCTION16µA IQ, 1.2A PWM Step-Down DC-DC Converters
16µA Quiescent Current, 1.2A and 600mA, Step-Down Converters are 95% Efficient at 1mA
- Part Models
- 6
- 1ku List Price
- Starting From $1.51
Overview
- Up to 97% Efficiency
- 95% Efficiency at 1mA Load Current
- Low 16µA Quiescent Current
- 1MHz PWM Switching
- Tiny 3.3µH Inductor
- Selectable 3.3V, 2.5V, 1.8V, 1.5V, 1.3V, 1.2V, 1.0V, and Adjustable Output
- 1.2A Guaranteed Output Current (MAX1556/MAX1556A)
- Voltage Positioning Optimizes Load-Transient Response
- Low 27µA Quiescent Current in Dropout
- Low 0.1µA Shutdown Current
- No External Schottky Diode Required
- Analog Soft-Start with Zero Overshoot Current
- Small, 10-Pin, 3mm x 3mm TDFN Package
The MAX1556/MAX1556A/MAX1557 are low-operating-current (16µA), fixed-frequency step-down regulators. High efficiency, low-quiescent operating current, low dropout, and minimal (27µA) quiescent current in dropout make these converters ideal for powering portable devices from 1-cell Li-ion or 3-cell alkaline/NiMH batteries. The MAX1556 delivers up to 1.2A; has pin-selectable 1.8V, 2.5V, and 3.3V outputs; and is also adjustable. The MAX1557 delivers up to 600mA; has pin-selectable 1V, 1.3V, and 1.5V outputs; and is also adjustable.
The MAX1556/MAX1556A/MAX1557 contain a low-on-resistance internal MOSFET switch and synchronous rectifier to maximize efficiency and dropout performance while minimizing external component count. A proprietary topology offers the benefits of a high fixed-frequency operation while still providing excellent efficiency at both light and full loads. A 1MHz PWM switching frequency keeps components small. Both devices also feature an adjustable soft-start to minimize battery transient loading.
The MAX1556/MAX1556A/MAX1557 are available in a tiny 10-pin TDFN (3mm x 3mm) package.
Applications
- Cell Phones/Smartphones
- Digital Cameras and Camcorders
- Handheld Instruments
- PDAs and Palmtop Computers
- Portable MP3 and DVD Players
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1556AETB+ | LFCSP | ||
| MAX1556AETB+T | LFCSP | ||
| MAX1556ETB+ | LFCSP | ||
| MAX1556ETB+T | LFCSP | ||
| MAX1556ETB/V+ | LFCSP | ||
| MAX1556ETB/V+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX1556AETB+ | PRODUCTION | |
| MAX1556ETB+ | PRODUCTION | |
| MAX1556ETB/V+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX1556AETB+ | PRODUCTION | |
| MAX1556AETB+T | PRODUCTION | |
| MAX1556ETB+ | PRODUCTION | |
| MAX1556ETB+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX1556AETB+T | PRODUCTION | |
| MAX1556ETB+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX1556ETB/V+ | PRODUCTION | |
| MAX1556ETB/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 3 | ||
| MAX1921 | PRODUCTION | Low-Voltage, 400mA Step-Down DC-DC Converters in SOT23 |
| MAX1927 | PRODUCTION | Low-Output-Voltage, 800mA, PWM Step-Down DC-DC Converters |
| MAX8560 | PRODUCTION | 4MHz, 500mA Synchronous Step-Down DC-DC Converters in Thin SOT and TDFN |
Evaluation Kits
Latest Discussions
No discussions on MAX1556 yet. Have something to say?
Start a Discussion on EngineerZone®