MAX15157B
PRODUCTION60V Current-Mode Buck Controller with Accurate Current Report
60V Current-Mode Buck Controller with Integrated Current Monitor
- Part Models
- 2
- 1ku List Price
- Starting From $4.11
Overview
- Wide Operating Range Reduces Development Time
- 8V to 60V Input-Voltage Range
- 3V to 56V Output-Voltage Range
- 120kHz to 1MHz Switching-Frequency Range
- -40°C to +125°C Temperature Range
- Integration Reduces Design Footprint
- Internal LDO for Bias-Supply Generation
- Synchronization Input
- Current-Monitor Output
- Robust Fault Protection Improves Quality and Simplifies System Design
- Adjustable Input Undervoltage Lockout
- Average and Cycle-by-Cycle Overcurrent Protection
- Input Undervoltage-Fault Protection
- Multiple Levels of Overvoltage Protection
- Thermal Shutdown
- Adjustable Slope Compensation
- Multiphase Support
- Small 5mm x 5mm, 32-pin TQFN, 0.5mm Pitch
The MAX15157B belongs to the family of MAX15157 4-switch, buck–boost controllers. MAX15157B drives two external MOSFETs in half-bridge buck configuration. The output voltage can be dynamically set through the 1V to 2.2V reference input (REFIN) for modular design support.
The switching frequency is controlled either through an external resistor that sets the internal oscillator frequency, or by synchronizing the regulator to an external clock. The device is designed to support 120kHz to 1MHz switching frequencies. The controller has a dedicated undervoltage-lockout pin (UVLO) and an accurate enable-input threshold for flexible power-sequence configuration. The controller also has multiple fault-protection circuits to protect against overcurrent (OCP), output overvoltage (OVP), input UVLO and thermal shutdown.
The MAX15157B features an adjustable internal compensation ramp. The device incorporates an accurate current-sense amplifier that reports output current through an analog output (IMON). The device allows single-phase or multiphase (up to four-phase) operation.
The device is footprint compatible with MAX15157 and is available in a 5mm x 5mm, 32-pin TQFN package and supports a -40°C to +125°C junction temperature range.
Applications
- Automotive
- Communication
- Industrial
Documentation
Data Sheet 1
Technical Articles 2
Video 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15157BATJ+ | LFCSP | ||
| MAX15157BATJ+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX15157BATJ+ | PRODUCTION | |
| MAX15157BATJ+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX15157BATJ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX15157B yet. Have something to say?
Start a Discussion on EngineerZone®