MAX15118
PRODUCTIONHigh-Efficiency, 18A, Current-Mode Synchronous Step-Down Regulator with Integrated Switches
Smallest (2mm x 3.5mm), 18A, DC-DC Solution with Integrated MOSFETs on the Market
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Continuous 18A Output Current
- ±1% Feedback Accuracy Over Load, Line, and Temperature
- Operates from 2.7V to 5.5V Supply
- Input Undervoltage Lockout
- Adjustable Output Range from 0.6V Up to 0.94 x VIN
- Programmable Soft-Start
- Factory-Trimmed 1MHz Switching Frequency
- Stable with Low-ESR Ceramic Output Capacitors
- Safe-Startup into a Prebiased Output
- External Reference Input
- Selectable Skip Mode Option for Improved Efficiency at Light Loads
- Enable Input/PGOOD Output Allows Sequencing
- Remote Ground Sense for Improved Accuracy
- Thermal and Overcurrent Protection
- Tiny 2.10mm x 3.56mm, 28-Bump WLP Package
The MAX15118 high-efficiency, current-mode step-down regulator with integrated power switches operates from 2.7V to 5.5V and delivers up to 18A of output current in a small 2mm x 3.5mm package. The MAX15118 offers excellent efficiency with skip mode capability at light-load conditions, yet provides unmatched efficiency under heavy load conditions. The combination of small size and high efficiency makes this device suitable for both portable and nonportable applications.
The MAX15118 utilizes a current-mode control architecture with a high-gain transconductance error amplifier, which allows a simple compensation scheme and enables a cycle-by-cycle current limit with fast response to line and load transients. A factory-trimmed switching frequency of 1MHz (PWM operation) allows for a compact, all-ceramic capacitor design.
Integrated switches with low on-resistance ensure high efficiency at heavy loads while minimizing critical inductances. The MAX15118’s simple layout and footprint assure first-pass success in new designs.
Other features of the MAX15118 include a capacitor-programmable soft-start to reduce inrush current, safe startup into a prebiased output, and enable input and power-good output for power sequencing.
The regulator is available in a 28-bump (4 x 7), 2.10mm x 3.56mm WLP package, and is fully specified over the -40°C to +85°C extended temperature range.
Applications
- Base Stations
- DDR Memory
- Distributed Power Systems
- Notebooks
- Servers
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15118EWI+ | Wafer-Level Package 4x7 Bump, High Current Full Array | ||
| MAX15118EWI+T | Wafer-Level Package 4x7 Bump, High Current Full Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 3 | ||
| MAX15108 | Obsolete | High-Efficiency, 8A, Current-Mode Synchronous Step-Down Switching Regulator |
| MAX15109 | Obsolete | High-Efficiency, 8A, Current-Mode Synchronous Step-Down Switching Regulator with VID Control |
| MAX15112 | PRODUCTION | High-Efficiency, 12A, Current-Mode Synchronous Step-Down Regulator with Integrated Switches |
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX15118 yet. Have something to say?
Start a Discussion on EngineerZone®