MAX1508Z
ObsoleteLinear Li+ Battery Charger with Integrated Pass FET, Thermal Regulation, and ACOK Flag in 3mm x 3mm TDFN
Overview
- Stand-Alone Linear 1-Cell Li+ Battery Charger
- No External FET, Reverse-Blocking Diode, or Current-Sense Resistor Required
- Programmable Fast-Charge Current (0.8A max)
- Proprietary Die-Temperature Regulation Control (+100°C)
- +4.25V to +13V Input Voltage Range with Input Overvoltage Protection (OVP) Above +7V
- Charge-Current Monitor for Fuel Gauging
- Low Dropout Voltage—130mV at 0.425A
- Input Power-Source Detection Output (Active-Low ACOK)
- Soft-Start Limits Inrush Current
- No Prequalification State for the MAX1508Y and MAX1508Z
- Charge Status Output (Active-Low CHG) for LED or Microprocessor Interface
- Small 3mm x 3mm 8-Pin Thin DFN Package, 0.8mm High
- Active-Low Charge Enable (Active-Low EN) (MAX1508 and MAX1508Z)
- Active-High Charge Enable (EN) (MAX1508Y)
The MAX1508 is an intelligent, stand-alone constant-current, constant-voltage (CCCV), thermally regulated linear charger for a single-cell lithium-ion (Li+) battery. The MAX1508 integrates the current-sense circuit, MOS pass element, and thermal-regulation circuitry, and also eliminates the reverse-blocking Schottky diode, to create the simplest and smallest charging solution for hand-held equipment.
The MAX1508 functions as a stand-alone charger to control the charging sequence from the prequalification state through fast-charge, top-off charge, and full-charge indication. The MAX1508Y and MAX1508Z eliminate the prequalification state to allow startup into a load without a battery.
Proprietary thermal-regulation circuitry limits the die temperature to +100°C when fast charging or while exposed to high ambient temperatures, allowing maximum charging current without damaging the IC.
The MAX1508 achieves high flexibility by providing an adjustable fast-charge current by an external resistor. Other features include the charging status (active-low CHG) of the battery, an active-low control input (active-low EN) for the MAX1508 and MAX1508Z (active-high control input for the MAX1508Y), and an active-low input power-source detection output (active-low ACOK).
The MAX1508 accepts a +4.25V to +13V supply, but disables charging when the input voltage exceeds +7V to protect against unqualified or faulty AC adapters. The MAX1508 operates over the extended temperature range (-40°C to +85°C) and is available in a compact 8-pin thermally enhanced 3mm x 3mm thin DFN package with 0.8mm height.
Applications
- Bluetooth® Equipment
- Cell Phones/Cordless Phones
- Charging Cradles and Docks
- Digital Cameras and MP3 Players
- PDAs
- USB Appliances
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 7 | ||
| MAX1501 | PRODUCTION | Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications |
| MAX1898 | PRODUCTION | Linear Charger for Single-Cell Li+ Battery |
| MAX1879 | PRODUCTION | Simple, Efficient, 1-Cell Li+ Pulse Charger |
| MAX1811 | PRODUCTION | USB-Powered Li+ Charger |
| MAX1874 | PRODUCTION | Dual-Input, USB/AC Adapter, 1-Cell Li+ Charger with OVP and Thermal Regulation |
| MAX1551 | PRODUCTION | SOT23, Dual-Input, USB/AC Adapter, 1-Cell Li+ Battery Chargers |
| MAX1555 | PRODUCTION | SOT23, Dual-Input, USB/AC Adapter, 1-Cell Li+ Battery Chargers |
Evaluation Kits
Latest Discussions
No discussions on MAX1508Z yet. Have something to say?
Start a Discussion on EngineerZone®