MAX15041

PRODUCTION

Low-Cost, 3A, 4.5V to 28V Input, 350kHz, PWM Step-Down DC-DC Regulator with Internal Switches

Low-Cost, 3A, DC-DC Regulator with Internal Switches Ideal for Low-Current Power Rails

Viewing:

Overview

  • Up to 3A of Continuous Output Current
  • ±1% Output Accuracy Over Temperature
  • 4.5V to 28V Input Voltage Range
  • Adjustable Output Voltage Range from 0.606V to 0.9 x VIN
  • Internal 170mΩ RDS-ON High-Side and 105mΩ RDS-ON Low-Side Power Switches
  • Fixed 350kHz Switching Frequency
  • Up to 93% Efficiency
  • Cycle-By-Cycle Overcurrent Protection
  • Programmable Soft-Start
  • Stable with Low-ESR Ceramic Output Capacitors
  • Safe Startup into Prebiased Output
  • Enable Input and Power-Good Output
  • Fully Protected Against Overcurrent and Overtemperature
  • VDD LDO Undervoltage Lockout
  • Space-Saving, Thermally Enhanced, 3mm x 3mm Package
MAX15041
Low-Cost, 3A, 4.5V to 28V Input, 350kHz, PWM Step-Down DC-DC Regulator with Internal Switches
MAX15041: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

SIMPLIS Models 1


Evaluation Kits

MAX15041EVKIT

Evaluation Kit for the MAX15041

Features and Benefits

  • 4.5V to 28V Input-Voltage Range
  • 3.3V at 3A Output
  • Fixed 350kHz Switching Frequency
  • Evaluates Internal 170mΩ RDS-ON High-Side and 105mΩ RDS-ON Low-Side Power Switches
  • High Efficiency Up to 93%
  • Enable Input (EN)
  • Power-Good Output (PGOOD)
  • Overcurrent and Thermal-Shutdown Protection
  • Fully Assembled and Tested

Product Details

The MAX15041 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX15041 synchronous buck converter IC with integrated high-side and low-side switches. The EV kit output is configured to 3.3V and delivers up to 3A output current. The EV kit circuit operates at the MAX15041 internally set 350kHz switching frequency and features PCB pads to monitor the IC power-good output signal (PGOOD) and to enable the circuit.

The MAX15041 EV kit requires a 4.5V to 28V power supply that provides up to 3A for normal operation.

Applications

  • Consumer Products
  • Distributed Power Systems
  • Preregulators
  • Set-Top Boxes
  • Televisions
  • Wall Adapters
  • XDSL Modems

MAX15041EVKIT
Evaluation Kit for the MAX15041

Latest Discussions

No discussions on MAX15041 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed