MAX14839
PRODUCTION24V Pin-Configurable Industrial Sensor Output Drivers
Simplify and Shrink Sensor Designs by 25x
- Part Models
- 4
- 1ku List Price
- Starting From $3.27
Overview
- High Configurability Simplifies Design
- Pin-Selectable High-Side (PNP), Low-Side (NPN), or Push-Pull Driver
- Pin-Configurable NO/NC Logic
- Integrated Protection Provides Robust Sensor Solutions
- Reverse-Polarity Protection on DO, VCC, and GND
- 4.75V to 34V Supply Range (MAX14839)
- Driver is Short-Circuit Protected
- Active-Low FAULT Output for Fault Indication
- VCC Hot Plug Protection
- Thermal Shutdown Protection
- ±1kV/500Ω Surge Protection
- ±8kV IEC 61000-4-2 Air Gap ESD Protection
- ±6kV IEC 61000-4-2 Contact ESD Protection
- -40°C to +105°C Temperature Range
- Fast Turn-Off of Inductive Loads Up to 1.5H
- Saves Space on Board
- Available in 12-Pin TDFN-EP (3mm x 3mm) or 12-Bump WLP (2.1mm x 1.6mm)
- Dual Integrated 2mA LED Drivers
The MAX14838/MAX14839 24V/100mA drivers are optimized for use in industrial sensors. These devices integrate all of the high-voltage (24V) circuitry commonly found in industrial sensors, including a configurable PNP/ NPN/push-pull driver and an integrated linear regulator that meets common sensor power requirements.
The MAX14838/MAX14839 are pin-configurable. Logic inputs allow the driver to be configured for high-side (PNP), low-side (NPN), or push-pull operation. An additional input allows the user to select between normally-open and normally-closed logic.
The MAX14838 features an onboard 5V linear regulator, while the MAX14839 features a 3.3V linear regulator.
Each device includes two LED drivers for visual feedback. One LED driver reflects the output logic status and the other is a general-purpose driver that can be used to signal a fault condition.
The DO output, supply (VCC), and ground (GND) pins are reverse polarity-protected and are protected against IEC ESD and surge events.
The MAX14838 and MAX14839 operate from a wide supply range and are available in a 12-pin TDFN-EP package (3mm x 3mm) or a 12-bump wafer-level package (WLP) (2.1mm x 1.6mm) and operate over the -40°C to +105°C temperature range.
Applications
- Capacitive and Inductive Sensors
- Industry Binary Sensors
- Proximity Switches
Documentation
Data Sheet 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14839GTC+ | Thin Dual Flatpack No Leads | ||
| MAX14839GTC+T | Thin Dual Flatpack No Leads | ||
| MAX14839GWC+ | WLCSP | ||
| MAX14839GWC+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX14839GTC+ | PRODUCTION | |
| MAX14839GTC+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX14839GTC+ | PRODUCTION | |
| MAX14839GTC+T | PRODUCTION | |
|
Apr 23, 2024 - 2419N ASSEMBLY |
||
| MAX14839GTC+ | PRODUCTION | |
| MAX14839GTC+T | PRODUCTION | |
|
Dec 21, 2016 - 1671A ASSEMBLY |
||
| MAX14839GWC+T | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX14839GWC+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX14839GWC+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| MAX14832 | PRODUCTION | One-Time Programmable Industrial Sensor Output Driver |