MAX14832
PRODUCTIONOne-Time Programmable Industrial Sensor Output Driver
Industry's First 100mA OTP Output Driver Simplifies Production
- Part Models
- 4
- 1ku List Price
- Starting From $3.12
Overview
- High Configurability
- OTP Configurable Through Sensor Interface Pins
- Programmable High-Side (pnp), Low-Side (npn), or Push-Pull Driver
- LDO with Selectable 3.3V or 5V Output Voltage
- Optional Pulse Stretching
- Programmable POR Delay
- Programmable NO/NC Logic
- Robust Design
- Reverse-Polarity Protection
- Hot-Plug Protection
- Short-Circuit Protection on DO
- Surge Protection
- ±1.3kV/500Ω IEC 60255-5
- ESD Protection
- ±12kV IEC61000-4-2 Air-Gap Discharge Method
- ±8kV IEC61000-4-2 Contact Discharge Method
- Glitch Filtering on Logic Input
- Accelerated Demagnetization of Inductive Load
- Overtemperature Protection
- Saves Space on Board
- 10-Pin TDFN-EP Package
- Ultra-Small (1.6mm x 2.0mm) 9-Bump WLP
- Dual, Integrated 4.5mA LED Drivers
The MAX14832 is a 24V, 100mA driver for industrial binary sensors. The device is configurable through one-time programming (OTP) and integrates the common high-voltage circuitry needed for industrial binary sensors into a single-device solution. Integrated transient protection meets IEC60255-5 surges up to ±1.3kV.
The output of the device can be configured for high-side (pnp), low-side (npn), or push-pull operation through OTP. Additionally, the device features an OTP option for the internal low-dropout (LDO) regulator, allowing the user to select a 3.3V or 5V output, as well as an option to configure the device for sensors with normally open (NO) or normally closed (NC) logic. Also configurable during OTP is the timing of the power-on reset (POR) delay. OTP programming options are performed with the sensor interface pins (VCC, DO, and GND) using the 1-Wire® interface protocol.
The MAX14832 operates from a wide 4.75V to 34V supply and is available in a 10-pin TDFN-EP (3mm x 3mm) package and 9-bump wafer-level package (WLP) (1.6mm x 2.0mm). The device functions over the extended -40°C to +85°C temperature range.
Applications
- Capacitive and Inductive Sensors
- Industrial Binary Sensors
- Proximity Switches
Documentation
Data Sheet 1
User Guide 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14832ETB+ | LFCSP | ||
| MAX14832ETB+T | LFCSP | ||
| MAX14832EWL+ | WLCSP | ||
| MAX14832EWL+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.