Overview

Features and Benefits

  • Operates from a Wide 4.75V to 34V Supply
  • Standalone Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14838 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX14838 pinconfigurable industrial sensor output driver.

The MAX14838 EV kit may also be used to evaluate the MAX14839.

Applications

  • Capacitive and Inductive Sensors
  • Industry Binary Sensors
  • Proximity Switches

Applicable Parts

Documentation & Resources