MAX14690
PRODUCTIONPMIC with Ultra-Low IQ Voltage Regulators and Battery Charger for Small Lithium Ion Systems
Extends Battery Life of Wearable Electronics
- Part Models
- 8
- 1ku List Price
- Starting From $3.63
Overview
- Extend System Use Time Between Battery Charging
- Dual Ultra-Low-IQ 200mA Buck Regulators
- Output Programmable from 0.8V to 1.8V and 1.5V to 3.3V
- 0.9µA (typ) Quiescent Current
- Automatic Burst or Forced-PWM Modes
- Three Ultra-Low-IQ 100mA LDOs
- Output Programmable from 0.8V to 3.6V
- 0.6µA (typ) Quiescent Current
- 2.7V to 5.5V Input with Dedicated Pin
- Dual Ultra-Low-IQ 200mA Buck Regulators
- Easy-to-Implement Li+ Battery Charging
- Smart Power Selector
- 28V/-5.5V Tolerant Input
- Thermistor Monitor
- Minimize Solution Footprint Through High Integration
- Provides Five Regulated Voltage Rails
- Switch Mode Option on Each LDO
- Optimize System Control
- Monitors Pushbutton for Ultra-Low Power Mode
- Power-On Reset Delay and Voltage Sequencing
- On-Chip Voltage Monitor Multiplexer
The MAX14690 is a battery-charge-management solution ideal for low-power wearable applications. The device includes a linear battery charger with a smart power selector and several power-optimized peripherals. The MAX14690 features two ultra-low-power buck regulators with a typical quiescent current of 900nA. In addition, three ultra-low power low-dropout (LDO) linear regulators, with a typical quiescent current of 600nA are included. In total, the MAX14690 can provide up to five regulated voltages, each with an ultra-low quiescent current, critical to battery life for the unique power profile in 24/7 operation devices, such as those in the wearable market.
The battery charger features a smart power selector that allows operation on a dead battery when connected to a power source. To avoid overloading a power adapter, the input current to the smart power selector is limited based on an I2C register setting. If the charger power source is unable to supply the entire system load, the smart power control circuit supplements the system load with current from the battery.
The two synchronous, high-efficiency step-down buck regulators feature a fixed-frequency PWM mode for tighter regulation and a burst mode for increased efficiency during light-load operation. The output voltage of these regulators can be programmed through I2C with the default preconfigured.
The three configurable LDOs each have a dedicated input pin. Each LDO regulator output voltage can be programmed through I2C with the default preconfigured. The linear regulators can also be configured to operate as power switches that may be used to disconnect the quiescent load of the system peripherals.
The MAX14690 features a programmable power controller that allows the device to be configured for applications that require the device be in a true-off, or always-on, state. The controller also provides a delayed reset signal and voltage sequencing.
The MAX14690 is available in a 36-bump, 0.4mm pitch, 2.72mm x 2.47mm wafer-level package (WLP).
Applications
- Fitness Monitors
- Portable Medical Devices
- Wearable Electronics
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14690AEWX+ | WLCSP | ||
| MAX14690AEWX+T | WLCSP | ||
| MAX14690CEWX+T | WLCSP | ||
| MAX14690HEWX+ | WLCSP | ||
| MAX14690HEWX+T | WLCSP | ||
| MAX14690JEWX+T | WLCSP | ||
| MAX14690NEWX+ | WLCSP | ||
| MAX14690NEWX+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 20, 2017 - 1736 TEST |
||
| MAX14690AEWX+ | PRODUCTION | |
| MAX14690AEWX+T | PRODUCTION | |
| MAX14690CEWX+T | ||
| MAX14690HEWX+ | PRODUCTION | |
| MAX14690HEWX+T | PRODUCTION | |
| MAX14690JEWX+T | ||
| MAX14690NEWX+ | PRODUCTION | |
| MAX14690NEWX+T | PRODUCTION | |
|
Oct 7, 2016 - 1600 ASSEMBLY |
||
| MAX14690AEWX+ | PRODUCTION | |
| MAX14690AEWX+T | PRODUCTION | |
| MAX14690CEWX+T | ||
| MAX14690HEWX+T | PRODUCTION | |
| MAX14690JEWX+T | ||
| MAX14690NEWX+ | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX14690AEWX+T | PRODUCTION | |
| MAX14690CEWX+T | ||
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX14690AEWX+T | PRODUCTION | |
| MAX14690CEWX+T | ||
This is the most up-to-date revision of the Data Sheet.