MAX1338
PRODUCTION14-Bit, 4-Channel, Software-Programmable, Multiranging, Simultaneous-Sampling ADC
Industry's Only ADC with Software-Selectable Input Range and Simultaneous-Sampling Reduces Board Space and Offers 14 Bits of Resolution
- Part Models
- 2
- 1ku List Price
- Starting From $112.53
Overview
- 150ksps Sample Rate per Channel
- All Four Input Channels Simultaneously Sampled
- 16ns Aperture Delay
- 100ps Aperture-Delay Matching
- Channel-Independent Software-Selectable Input Range: ±10V, ±5V, ±2.5V, ±1.25V
- ±17V Fault-Tolerant Inputs
- Dynamic Performance at 10kHz Input
- SNR: 77dB
- SINAD: 76dB
- SFDR: 98dBc
- THD: -83dBc
- DC Performance
- INL: ±2 LSB
- DNL: ±1 LSB
- Offset Error: ±4 LSB
- Gain Error: ±0.1% FSR
- 14-Bit Parallel Interface
- Internal Clock and Reference Voltage
- +5V Analog and Digital Supplies
- +2.7V to +5.25V Digital I/O Supply
- 56-Pin Thin QFN Package (8mm x 8mm x 0.8mm)
The MAX1338 14-bit, analog-to-digital converter (ADC) offers four simultaneously sampled, fully differential input channels, with independent track-and-hold (T/H) circuitry for each channel. The input channels are individually software programmable for input ranges of ±10V, ±5V, ±2.5V, and ±1.25V. The input channels feature fault tolerance to ±17V. The internal T/H circuits have a 16ns aperture delay and 100ps aperture-delay matching.
A 14-bit parallel bus provides the conversion result with a maximum per-channel output rate of 150ksps (600ksps for all four channels). The MAX1338 has an on-board oscillator and 2.5V internal reference. An external clock and/or reference can also be used.
The MAX1338 operates from a +5V supply for analog inputs and digital core. The device operates from a +2.7V to +5.25V supply for the digital I/O lines. The MAX1338 features two power-saving modes: standby mode and shutdown mode. Standby mode allows rapid wake-up and reduces quiescent current to 4mA (typ), and shut-down mode reduces sleep current to less than 10µA (typ).
The MAX1338 is available in an 8mm x 8mm x 0.8mm, 56-pin, thin QFN package. The device operates over the extended -40°C to +85°C temperature range.
Applications
- Motor Control: 3-Phase Voltage, Current, and Power Measurement
- Multiple-Channel Data Recorders
- Optical Communication Equipment
- Vibration Analysis
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1338ETN+ | 56-LFCSP-8X8X0.75 | ||
| MAX1338ETN+T | 56-LFCSP-8X8X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 3 | ||
| MAX11056 | PRODUCTION | 4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs |
| MAX11058 | 4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs | |
| MAX1066 | Obsolete | Low-Power, 14-Bit Analog-to-Digital Converters with Parallel Interface |
Latest Discussions
No discussions on MAX1338 yet. Have something to say?
Start a Discussion on EngineerZone®