MAX1329
PRODUCTION12-/16-Bit DAS with ADC, DACs, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor
12-Bit, 300ksps Data-Acquisition System with 16-Bit ADC Mode (1ksps) and 12-Bit DACs
- Part Models
- 1
- 1ku List Price
- Starting From $10.27
Overview
- 1.8V to 3.6V Single Digital Supply Operation
- Internal Charge Pump for Analog Circuits (2.7V to 5.5V)
- 12-Bit SAR ADC
- 12 Bits, 312ksps, No Missing Codes
- 16 Bits, 1000sps, DSP Mode
- 16-Word FIFO and 20-Bit Accumulator
- PGA with Gains of 1, 2, 4, and 8
- Unipolar and Bipolar Modes
- 16-Input Differential Multiplexer
- Dual 12-Bit Force-Sense DACs
- 16-Word FIFO (DACA Only)
- Independent Voltage References for ADC and DACs
- Internal 2.5V Reference
- Adjustable Reference Buffers Provide 1.25V, 2.048V, or 2.5V
- System Support
- ADC Alarm Register
- Uncommitted Op Amps
- Dual SPDT Analog Switches
- Internal/External Temperature Sensor
- Internal Oscillator with Clock I/O
- Digital Programmable I/O
- Analog Programmable I/O
- Programmable Interrupts
- Accurate Supply Voltage Measurement
- Programmable Dual Voltage Monitors
- SPI-/QSPI-/MICROWIRE-Compatible, 4-Wire Serial Interface
- Space-Saving, 6mm x 6mm, 40-Pin Thin QFN Package
The MAX1329/MAX1330 are smart data acquisition systems (DASs) based on a successive approximation register (SAR) analog-to-digital converter (ADC). These devices are highly integrated, offering an ADC, digital-to- analog converters (DACs), operational amplifiers (op amps), voltage reference, temperature sensors, and analog switches in the same device.
The MAX1329/MAX1330 offer a single ADC with a reference buffer. The ADC is capable of operating in one of two user-programmable modes. In normal mode, the ADC provides up to 12 bits of resolution at 312ksps. In DSP mode, the ADC provides up to 16 bits of resolution at 1000sps. The ADC accepts one external differential input or two external single-ended inputs as well as inputs from other circuitry on-board. An on-chip programmable gain amplifier (PGA) follows the analog inputs, reducing external circuitry requirements. The PGA gain is adjustable from 1V/V to 8V/V.
The MAX1329/MAX1330 operate from a 1.8V to 3.6V digital power supply. Shutdown and sleep modes are available for power-saving applications. Under normal operation, an internal charge pump boosts the supply voltage for the analog circuitry when the supply is < 2.7V.
The MAX1329/MAX1330 offer four analog programmable I/Os (APIOs) and four digital programmable I/Os (DPIOs). The APIOs can be configured as general-purpose logic inputs and outputs, as a wake-up function, or as a buffer and level shifter for the serial interface to communicate with slave devices powered by the analog supply, AVDD. The DPIOs can be configured as general-purpose logic inputs and outputs as well as inputs to directly control the ADC conversion rate, the analog switches, the loading of the DACs, wake-up, sleep, and shutdown modes, and as an interrupt for when the analog-to-digital conversion is complete.
The MAX1329 includes dual 12-bit force-sense DACs with a programmable reference buffer and one op amp. The MAX1330 provides one 12-bit force-sense DAC with a programmable reference buffer and two op amps. For the MAX1329/MAX1330, a 16-word DAC FIFO can be used with the DACA for direct digital synthesis (DDS) of waveforms.
The 4-wire serial interface is compatible with SPI™, QSPI™, and MICROWIRE™.
Applications
- Battery-Powered and Portable Devices
- Data Acquisition Systems
- Electrochemical and Optical Sensors
- Low-Cost CODECs
- Medical Instruments
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1329BETL+ | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 17, 2018 - 1722C ASSEMBLY |
||
| MAX1329BETL+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 3 | ||
| MAX1396 | Obsolete | 1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs |
| MAX144 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
| MAX1286 | PRODUCTION | 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs |
| Charge Pumps 2 | ||
| MAX1330 | 12-/16-Bit DAS with ADC, DAC, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor | |
| MAX1331 | 12-/16-Bit DAS with ADC, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor |
Latest Discussions
No discussions on MAX1329 yet. Have something to say?
Start a Discussion on EngineerZone®