MAX13172E

Obsolete

+5V Multiprotocol, Software-Selectable Clock Transceiver

The MAX13172E Offers Extended ESD Protection and is a Pin-for-Pin Upgrade to the MXL1544

Viewing:

Overview

  • The MAX13170E/MAX13172E/MAX13174E Chipset is a Pin-for-Pin Upgrade to the MXL1544/MAX3175/MXL1543/MXL1543B Chipset
  • Chipset Operates from a Single +5V Supply
  • Software-Selectable DCE/DTE Configurations
  • Supports V.28 (RS-232), V.10/V.11 (RS-449/V.36, EIA-530, EIA-530A, X.21, RS-423) Protocols
  • Flowthrough Pin Configuration
  • Fail-Safe Receivers While Maintaining V.11 and V.35 Compatibility
  • Extremely Low Maximum Shutdown Current (No-Cable Mode)
  • TUV-Certified NET1/NET2 and TBR1/TBR2 Compliant (Pending)
  • Extended ESD Protection for All Transmitter Outputs and Receivers Inputs to GND
    • ±10kV Using the Human Body Model
    • ±3kV Using the Contact Method Specified in IEC 61000-4-2
    • ±3kV Using the Air Gap Discharge Method Specified in IEC 61000-4-2
MAX13172E
+5V Multiprotocol, Software-Selectable Clock Transceiver
MAX13172E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 1
MAX13174E Obsolete +5V Multiprotocol, Pin-Selectable Cable Terminator
Interface Transceivers 3
MAX13170E Obsolete +5V Multiprotocol, 3Tx/3Rx, Software-Selectable Clock Transceivers
MXL1543B Obsolete +5V Multiprotocol, 3Tx/3Rx, Software-Selectable Clock/Data Transceivers
MXL1544 PRODUCTION +5V, Multiprotocol, Software-Selectable Control Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX13174EEVKIT

Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E

Features and Benefits

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13174E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13170E/MAX13172E/MAX13174E evaluation kit (EV kit) combines the MAX13170E multiprotocol clock/data transceiver, the MAX13172E control transceiver, and the MAX13174E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Applications

  • CSU and DSU
  • Data Networking
  • Data Routers
  • PCI Cards
  • Telecommunication Equipment

MAX13170EEVKIT

Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E

Features and Benefits

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13174E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13170E/MAX13172E/MAX13174E evaluation kit (EV kit) combines the MAX13170E multiprotocol clock/data transceiver, the MAX13172E control transceiver, and the MAX13174E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Applications

  • CSU and DSU
  • Data Networking
  • Data Routers
  • PCI Cards
  • Telecommunication Equipment

MAX13172EEVKIT

Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E

Features and Benefits

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13174E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13170E/MAX13172E/MAX13174E evaluation kit (EV kit) combines the MAX13170E multiprotocol clock/data transceiver, the MAX13172E control transceiver, and the MAX13174E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Applications

  • CSU and DSU
  • Data Networking
  • Data Routers
  • PCI Cards
  • Telecommunication Equipment

MAX13174EEVKIT
Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E
MAX13170EEVKIT
Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E
MAX13172EEVKIT
Evaluation Kit for the MAX13170E, MAX13172E, and MAX13174E

Latest Discussions

Recently Viewed