Overview

Features and Benefits

  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21)
    • V.35
  • True Fail-Safe Receiver Inputs
  • Programmable Cable Termination (MAX13174E)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13170E/MAX13172E/MAX13174E evaluation kit (EV kit) combines the MAX13170E multiprotocol clock/data transceiver, the MAX13172E control transceiver, and the MAX13174E cable terminator chips. This chipset forms a complete software-selectable multiprotocol data terminal equipment (DTE) or data communications equipment (DCE) interface port that supports the V.28 (RS-232), V.11 (RS-449/V.36, EIA-530, EIA-530A, and X.21), and V.35 protocols. Internal charge pumps allow the EV kit to operate off a single 5V supply.

The EV kit was designed to take advantage of the chipset's flow-through pinout. The EV kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope-probe connectors for measuring the high-speed data signals (logic and protocol signals).

Applications

  • CSU and DSU
  • Data Networking
  • Data Routers
  • PCI Cards
  • Telecommunication Equipment