MXL1543B

Obsolete

+5V Multiprotocol, 3Tx/3Rx, Software-Selectable Clock/Data Transceivers

Viewing:

Overview

  • MXL1543B, MXL1544/MAX3175, and MXL1344A Chipset Is Pin Compatible with LTC1543, LTC1544, and LTC1344A
  • Supports RS-232, RS-449, EIA-530, EIA-530A, V.35, V.36, and X.21
  • Software-Selectable Cable Termination Using the MXL1344A
  • Complete DTE or DCE Port with MXL1544/MAX3175, and MXL1344A
  • +5V Single-Supply Operation
  • 0.5µA No-Cable Mode
  • TUV-Certified NET1/NET2 and TBR1/TBR2-Compliant
  • MXL1543B
    +5V Multiprotocol, 3Tx/3Rx, Software-Selectable Clock/Data Transceivers
    MXL1543B: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Interface Transceivers 2
    MXL1544 PRODUCTION +5V, Multiprotocol, Software-Selectable Control Transceivers
    MXL1344A PRODUCTION +5V Multiprotocol, Software-Selectable Cable Terminator
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    Recently Viewed