MAX1300
PRODUCTION8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 16-Bit ADCs
Software Programmable Input Ranges Simplify Design, while an Integrated PGA Enables 18 Bits of Dynamic Range
- Part Models
- 4
- 1ku List Price
- Starting From $15.07
Overview
- Software-Programmable Input Range for Each Channel
- Single-Ended Input Ranges (VREF = 4.096V)
- 0 to (3 × VREF)/2, (-3 × VREF)/2 to 0, 0 to 3 × VREF, -3 × VREF to 0, (±3 × VREF)/4, (±3 × VREF)/2, ±3 × VREF
- Differential Input Ranges
- (±3 × VREF)/2, ±3 × VREF, ±6 × VREF
- Eight Single-Ended or Four Differential Analog Inputs (MAX1300)
- Four Single-Ended or Two Differential Analog Inputs (MAX1301)
- ±16.5V Overvoltage Tolerant Inputs
- Internal or External Reference
- 115ksps Maximum Sample Rate
- Single +5V Power Supply
- 20-/24-Pin TSSOP Package
The MAX1300/MAX1301 multirange, low-power, 16-bit, successive-approximation, analog-to-digital converters (ADCs) operate from a single +5V supply and achieve throughput rates up to 115ksps. A separate digital supply allows digital interfacing with 2.7V to 5.25V systems using the SPI-/QSPI™-/MICROWIRE®-compatible serial interface. Partial power-down mode reduces the supply current to 1.3mA (typ). Full power-down mode reduces the power-supply current to 1µA (typ).
The MAX1300 provides eight (single-ended) or four (true differential) analog input channels. The MAX1301 provides four (single-ended) or two (true differential) analog input channels. Each analog input channel is independently software programmable for seven single-ended input ranges [0 to (3 × VREF)/2, (-3 × VREF)/2 to 0, 0 to 3 × VREF, -3 × VREF to 0, (±3 × VREF)/4, (±3 × VREF)/2, ±3 × VREF] and three differential input ranges [(±3 × VREF)/2, ±3 × VREF, ±6 × VREF].
An on-chip +4.096V reference offers a small convenient ADC solution. The MAX1300/MAX1301 also accept an external reference voltage between 3.800V and 4.136V.
The MAX1300 is available in a 24-pin TSSOP package and the MAX1301 is available in a 20-pin TSSOP package. Each device is specified for operation from -40°C to +85°C.
Applications
- Avionics
- Data Acquisition Systems
- Industrial Control Systems
- Robotics
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1300AEUG+ | Thin Shrink Small-Outline Package | ||
| MAX1300AEUG+T | Thin Shrink Small-Outline Package | ||
| MAX1300BEUG+ | Thin Shrink Small-Outline Package | ||
| MAX1300BEUG+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX1300AEUG+T | PRODUCTION | |
| MAX1300BEUG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 9 | ||
| MAX1032 | PRODUCTION | 8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 14-Bit ADCs |
| MAX1033 | PRODUCTION | 8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 14-Bit ADCs |
| MAX1034 | PRODUCTION | 8-/4-Channel, ±VREF Multirange Inputs, Serial 14-Bit ADCs |
| MAX1035 | PRODUCTION | 8-/4-Channel, ±VREF Multirange Inputs, Serial 14-Bit ADCs |
| MAX1302 | PRODUCTION | 8-Channel, ±VREF Multirange Inputs, Serial 16-Bit ADC |
| MAX1303 | PRODUCTION | 4-Channel, ±VREF Multirange Inputs, Serial 16-Bit ADC |
| MAX11167 | PRODUCTION | 16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN |
| MAX11100 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |
| MAX1167 | PRODUCTION | Multichannel, 16-Bit, 200ksps Analog-to-Digital Converters |