MAX1208
PRE-RELEASE12-Bit, 80Msps, 3.3V ADC
Overview
- Excellent Dynamic Performance
- 68.2dB/68.0dB SNR at fIN = 3MHz/70MHz
- 89.3dBc/85.1dBc SFDR at fIN = 3MHz/70MHz
- 3.3V Low-Power Operation
- 373mW (Single-Ended Clock Mode)
- 399mW (Differential Clock Mode)
- 3µW (Power-Down Mode)
- Differential or Single-Ended Clock
- Fully Differential or Single-Ended Analog Input
- Adjustable Full-Scale Analog Input Range: ±0.35V to ±1.15V
- Common-Mode Reference
- CMOS-Compatible Outputs in Two's Complement or Gray Code
- Data-Valid Indicator Simplifies Digital Design
- Data Out-of-Range Indicator
- Miniature, 40-Pin Thin QFN Package with Exposed Paddle
- Evaluation Kit Available (Order MAX1211EVKIT)
The MAX1208 is a 3.3V, 12-bit, 80Msps analog-to-digital converter (ADC) featuring a fully differential wideband track-and-hold (T/H) input amplifier, driving a low-noise internal quantizer. The analog input stage accepts single-ended or differential signals. The MAX1208 is optimized for low power, small size, and high dynamic performance in baseband applications.
Powered from a single 3.0V to 3.6V supply, the MAX1208 consumes only 373mW while delivering a typical signal-to-noise (SNR) performance of 68.2dB at an input frequency of 32.5MHz. In addition to low operating power, the MAX1208 features a 3µW power-down mode to conserve power during idle periods.
A flexible reference structure allows the MAX1208 to use the internal 2.048V bandgap reference or accept an externally applied reference. The reference structure allows the full-scale analog input range to be adjusted from ±0.35V to ±1.15V. The MAX1208 provides a common-mode reference to simplify design and reduce external component count in differential analog input circuits.
The MAX1208 supports both a single-ended and differential input clock drive. Wide variations in the clock duty cycle are compensated with the ADC's internal duty-cycle equalizer (DCE).
ADC conversion results are available through a 12-bit, parallel, CMOS-compatible output bus. The digital output format is pin selectable to be either two's complement or Gray code. A data-valid indicator eliminates external components that are normally required for reliable digital interfacing. A separate digital power input accepts a wide 1.7V to 3.6V supply, allowing the MAX1208 to interface with various logic levels.
The MAX1208 is available in a 6mm x 6mm x 0.8mm, 40-pin thin QFN package with exposed paddle (EP), and is specified for the extended industrial (-40°C to +85°C) temperature range.
Applications
- Communication Receivers: Cellular, Point-to-Point Microwave, HFC, WLAN
- Low-Power Data Acquisition
- Portable Instrumentation
- Ultrasound and Medical Imaging
Documentation
Data Sheet 1
Design Note 2
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 8 | ||
| MAX19538 | PRE-RELEASE | 12-Bit, 95Msps, 3.3V ADC |
| MAX1206 | PRE-RELEASE | 12-Bit, 40Msps ADC |
| MAX1207 | PRE-RELEASE | 12-Bit, 65Msps ADC |
| MAX1209 | PRE-RELEASE | 12-Bit, 80Msps, 3.3V IF-Sampling ADC |
| MAX1211 | PRE-RELEASE | 12-Bit, 65Msps, IF Sampling ADC |
| MAX12553 | Obsolete | 14-Bit, 65Msps, 3.3V ADC |
| MAX12554 | PRE-RELEASE | 14-Bit, 80Msps, 3.3V ADC |
| MAX12555 | PRODUCTION | 14-Bit, 95Msps, 3.3V ADC |
Evaluation Kits
Latest Discussions
No discussions on MAX1208 yet. Have something to say?
Start a Discussion on EngineerZone®