MAX19538

Obsolete

12-Bit, 95Msps, 3.3V ADC

Viewing:

Overview

  • Direct IF Sampling Up to 400MHz
  • Excellent Dynamic Performance
    • 70.9dB/68.4dB SNR at fIN = 3MHz/175MHz
    • 89.0dBc/76.2dBc SFDR at fIN = 3MHz/175MHz
    • -71.5dBFS Small-Signal Noise Floor
  • 3.3V Low-Power Operation
    • 465mW (Single-Ended Clock Mode)
    • 492mW (Differential Clock Mode)
    • 63µW (Power-Down Mode)
  • Fully Differential or Single-Ended Analog Input
  • Adjustable Full-Scale Analog Input Range: ±0.35V to ±1.10V
  • Common-Mode Reference
  • CMOS-Compatible Outputs in Two's Complement or Gray Code
  • Data-Valid Indicator Simplifies Digital Design
  • Data Out-of-Range Indicator
  • Miniature 6mm x 6mm x 0.8mm 40-Pin Thin QFN Package with Exposed Paddle
  • Evaluation Kit Available (Order MAX1211EVKIT)
MAX19538
12-Bit, 95Msps, 3.3V ADC
MAX19538: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 8
MAX1209 Obsolete 12-Bit, 80Msps, 3.3V IF-Sampling ADC
MAX1206 Obsolete 12-Bit, 40Msps ADC
MAX1207 Obsolete 12-Bit, 65Msps ADC
MAX1208 Obsolete 12-Bit, 80Msps, 3.3V ADC
MAX1211 Obsolete 12-Bit, 65Msps, IF Sampling ADC
MAX12553 Obsolete 14-Bit, 65Msps, 3.3V ADC
MAX12554 Obsolete 14-Bit, 80Msps, 3.3V ADC
MAX12555 PRODUCTION 14-Bit, 95Msps, 3.3V ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1211EVKIT

Evaluation Kit for the MAX1211, MAX1206, MAX1207, MAX1208, MAX1209, and MAX19538

Features and Benefits

  • Up to 65Msps Sampling Rate with the MAX1211
  • Low Voltage and Power Operation
  • Fully Differential or Single-Ended Signal Input Configuration
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Variable Duty Cycle
  • Also Evaluates MAX1206-MAX1209 and MAX19538
  • Fully Assembled and Tested

Product Details

The MAX1211 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components for evaluating the MAX1211, MAX1206-MAX1209, and MAX19538 12-bit, analog-to-digital converters (ADCs). The MAX1211 accepts differential or single-ended analog input signals. The EV kit allows for evaluation of each ADC with both types of signals from one single-ended analog signal source. The digital output produced by the ADC can be easily captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 2.0V and 3.3V power supplies. It includes circuitry that generates a differential clock signal from an AC signal provided by the user. The EV kit comes with the MAX1211 installed. Contact the factory for free samples of the pin-compatible MAX1206-MAX1209 or MAX19538 to evaluate these parts.

Applications

  • IF and Baseband Communication Receivers: Cellular, LMDS, Point-to-Point Microwave, MMDS, HFC, WLAN
  • Low-Power Data Acquisition
  • Portable Instrumentation
  • Ultrasound and Medical Imaging

MAX1211EVKIT
Evaluation Kit for the MAX1211, MAX1206, MAX1207, MAX1208, MAX1209, and MAX19538

Latest Discussions

No discussions on MAX19538 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed