MAX11621
PRODUCTION10-Bit, 300ksps ADCs with FIFO and Internal Reference
Complete Family of Low-Cost, 10-Bit, 4-/8-/16-Channel ADCs with Internal Reference, FIFO, and SPI Interface
- Part Models
- 2
- 1ku List Price
- Starting From $3.66
Overview
- Analog Multiplexer with Track/Hold
- 16 Channels (MAX11624/MAX11625)
- 8 Channels (MAX11620/MAX11621)
- 4 Channels (MAX11618/MAX11619)
- Single Supply
- 2.7V to 3.6V (MAX11619/MAX11621/MAX11625)
- 4.75V to 5.25V (MAX11618/MAX11620/MAX11624)
- Internal Reference
- 2.5V (MAX11619/MAX11621/MAX11625)
- 4.096V (MAX11618/MAX11620/MAX11624)
- External Reference: 1V to VDD
- 16-Entry First-In/First-Out (FIFO)
- Scan Mode, Internal Averaging, and Internal Clock
- Accuracy: ±1 LSB INL, ±1 LSB DNL, No Missing Codes Over Temperature
- 10MHz 3-Wire SPI/QSPI/MICROWIRE-Compatible Interface
- Small Packages
- 16-Pin QSOP (MAX11618–MAX11621)
- 24-Pin QSOP (MAX11624/MAX11625)
Applications
- Data Acquisition Systems
- Data Logging
- Industrial Control Systems
- Instrumentation
- Patient Monitoring
- System Supervision
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11621EEE+ | QSOP | ||
| MAX11621EEE+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 4, 2026 - 2026-0100 ASSEMBLY |
||
| MAX11621EEE+ | PRODUCTION | |
| MAX11621EEE+T | PRODUCTION | |
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX11621EEE+ | PRODUCTION | |
| MAX11621EEE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX11621EEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 3 | ||
| MAX1040 | Obsolete | 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
| MAX1043 | Obsolete | 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
| MAX1057 | Obsolete | 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
| Analog to Digital Converters (ADCs) 5 | ||
| MAX1082 | PRODUCTION | 300ksps/400ksps, Single-Supply, 4-Channel, Serial 10-Bit ADCs with Internal Reference |
| MAX148 | PRODUCTION | +2.7V to +5.25V Low-Power 8-Channel Serial 10-Bit ADCs |
| MAX1031 | PRODUCTION | 10-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference |
| MAX1030 | PRODUCTION | 10-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference |
| MAX11624 | PRODUCTION | 10-Bit, 300ksps ADCs with FIFO and Internal Reference |
Evaluation Kits
Latest Discussions
No discussions on MAX11621 yet. Have something to say?
Start a Discussion on EngineerZone®