MAX11615
PRODUCTIONLow-Power, 4-/8-/12-Channel, I²C, 12-Bit ADCs in Ultra-Small Packages
Lowest Power, Smallest Area, I²C, 4-/8-/12-Channel ADCs with Internal Reference
- Part Models
- 4
- 1ku List Price
- Starting From $4.54
Overview
- High-Speed I²C-Compatible Serial Interface
- 400kHz Fast Mode
- 1.7MHz High-Speed Mode
- Single-Supply
- 2.7V to 3.6V (MAX11613/MAX11615/MAX11617)
- 4.5V to 5.5V (MAX11612/MAX11614/MAX11616)
- Ultra-Small Packages
- 8-Pin µMAX (MAX11612/MAX11613)
- 1.9mm x 2.2mm, 12-Bump WLP (MAX11613)
- 16-Pin QSOP (MAX11614–MAX11617)
- 2.14mm x 2.0mm, 16-Bump WLP (MAX11615/MAX11617)
- Internal Reference
- 2.048V (MAX11613/MAX11615/MAX11617)
- 4.096V (MAX11612/MAX11614/MAX11616)
- External Reference: 1V to VDD
- Internal Clock
- 4-Channel Single-Ended or 2-Channel Fully Differential (MAX11612/MAX11613)
- 8-Channel Single-Ended or 4-Channel Fully Differential (MAX11614/MAX11615)
- 12-Channel Single-Ended or 6-Channel Fully Differential (MAX11616/MAX11617)
- Internal FIFO with Channel-Scan Mode
- Low Power
- 670µA at 94.4ksps
- 230µA at 40ksps
- 60µA at 10ksps
- 6µA at 1ksps
- 0.5µA in Power-Down Mode
- Software-Configurable Unipolar/Bipolar
Applications
- Battery-Powered Test Equipment
- Handheld Portable Applications
- Medical Instruments
- Received-Signal-Strength Indicators
- Solar-Powered Remote Systems
- System Supervision
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11615EEE+ | QSOP | ||
| MAX11615EEE+T | QSOP | ||
| MAX11615EWE+ | WLCSP | ||
| MAX11615EWE+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX127 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
| MAX128 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
| MAX11645 | PRODUCTION | Low-Power, 1-/2-Channel, I²C, 12-Bit ADCs in Ultra-Tiny 1.9mm x 2.2mm Package |
| MAX1238 | PRODUCTION | 2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/12-Channel, 2-Wire Serial, 12-Bit ADCs |