MAX116

PRODUCTION

2x4-Channel, Simultaneous-Sampling 12-Bit ADCs

Viewing:

Overview

  • Four Simultaneous-Sampling T/H Amplifiers with Two Multiplexed Inputs (Eight Single-Ended Inputs Total)
  • 2µs Conversion Time per Channel
  • Throughput:
    • 390ksps (1 Channel)
    • 218ksps (2 Channels)
    • 152ksps (3 Channels)
    • 116ksps (4 Channels)
  • Input Range: ±5V (MAX115)
    • ±2.5V (MAX116)
  • Fault-Protected Input Multiplexer (±17V)
  • Internal +2.5V or External Reference Operation
  • Programmable On-Board Sequencer
  • High-Speed Parallel DSP Interface
  • Internal 10MHz Clock
MAX116
2x4-Channel, Simultaneous-Sampling 12-Bit ADCs
MAX115, MAX116: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 6
MAX125 PRODUCTION 2x4-Channel, Simultaneous-Sampling, 14-Bit DAS
MAX126 PRODUCTION 2x4-Channel, Simultaneous-Sampling, 14-Bit DAS
MAX1290 PRODUCTION 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1261 PRODUCTION 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1262 PRODUCTION 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1291 PRODUCTION 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX115EVKIT

Evaluation Kit for the MAX115 and MAX116

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 40ksps
  • Convenient Test Points Provided On-Board
  • Data-Logging Software with FFT Capability
  • Fully Assembled and Tested

Product Details

The MAX115 evaluation system (EV system) is a complete, eight channel data-acquisition system consisting of a MAX115 evaluation kit (EV kit) and a Maxim 68HC16MOD-16WIDE microcontroller (µC) module. The MAX115 is a high speed, multichannel, 12-bit data acquisition system with simultaneous track/holds. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX115's features.

Order the complete EV System (MAX115EVB16) for comprehensive evaluation of the MAX115 using a personal computer. Order the EV kit (MAX115EVKIT) if the 68HC16MOD-16WIDE Module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems.

Applications

  • Automatic Utility Meter Reading
  • Automotive ABS
  • Industrial Sensor Transmitters/Transducers
  • Motor and Motion Control
  • Programmable Logic Controllers

MAX115EVKIT
Evaluation Kit for the MAX115 and MAX116

Latest Discussions

No discussions on MAX116 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed