Overview
Features and Benefits
- Proven PC Board Layout
- Complete Evaluation System Samples to 40ksps
- Convenient Test Points Provided On-Board
- Data-Logging Software with FFT Capability
- Fully Assembled and Tested
Product Details
The MAX115 evaluation system (EV system) is a complete, eight channel data-acquisition system consisting of a MAX115 evaluation kit (EV kit) and a Maxim 68HC16MOD-16WIDE microcontroller (µC) module. The MAX115 is a high speed, multichannel, 12-bit data acquisition system with simultaneous track/holds. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX115's features.
Order the complete EV System (MAX115EVB16) for comprehensive evaluation of the MAX115 using a personal computer. Order the EV kit (MAX115EVKIT) if the 68HC16MOD-16WIDE Module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems.
Applications
- Automatic Utility Meter Reading
- Automotive ABS
- Industrial Sensor Transmitters/Transducers
- Motor and Motion Control
- Programmable Logic Controllers
Applicable Parts
Documentation & Resources
-
MAX115EVKIT: Evaluation Kit for the MAX115 and MAX116 Data Sheet (Rev. 0)11/8/2001PDF220K