MAX11506

Obsolete

Low-Cost, 6-Channel SD Plus HD/SD Selectable Video Filters and Buffers

Low cost 6-channel SD plus SD/HD selectable video filters optimized for consumer applications

Viewing:

Overview

  • Three Selectable 6th-Order 9MHz/33MHz (SD/HD) Filters
  • Three Fixed 5th-Order 9MHz (SD) Filters
  • +6dB Output Buffers
  • Transparent Input Clamp
  • AC- or DC-Coupled Inputs
  • AC- or DC-Coupled Outputs
  • 0.8dB Peaking Passband Response (MAX11507) on Three SD-Only Channels
  • Output Buffers Drive a Standard 150Ω Video Load
  • Single +5V Power Supply
  • Lead-Free 16-Pin QSOP Package
MAX11506
Low-Cost, 6-Channel SD Plus HD/SD Selectable Video Filters and Buffers
MAX11506, MAX11507: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 3
MAX11501 Obsolete Three-Channel, Standard-Definition Video Filters
MAX11500 Obsolete Three-Channel, High-Definition Video Filter
MAX11504 Obsolete Four-Channel, Standard-Definition Video Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX11506 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed