MAX11060
PRODUCTION24-/16-Bit, 4-Channel, Simultaneous-Sampling, Cascadable, Sigma-Delta ADCs
Sigma-Delta ADCs Cascadable Up to 32 Simultaneous Channels
- Part Models
- 2
- 1ku List Price
- Starting From $9.28
Overview
- Feature Set Ideal for Energy Measurement Systems
- Four Fully Differential Simultaneously Sampled Channels
- Cascadable for Up to 32 Channels of Simultaneous Sampling
- Programmable Sampling Phase for Phase Shift Compensation
- 0 to 333µs in 1.33µs Steps
- Programmable Output Data Rate with 0.065% Resolution
- Excellent Performance for High-Accuracy Measurement Applications
- 117dB SNR at 1ksps
- 106dB SNR at 16ksps
- 0.25% Error Over a 1000:1 Dynamic Range
- ±2.2V Full-Scale Input Range
- Single-Supply Operation and Protected Inputs for Design Simplicity and Robustness
- 3.0V to 3.6V Analog Supply Voltage
- 2.7V to VAVDD Digital Supply Voltage
- ±6V Overvoltage Protected Inputs
- -40°C to +105°C Operating Temperature Range
Applications
- Industrial Data-Acquisition Systems
- Medical Instrumentation
- Multiphase Power Systems
- Power-Protection Relay Equipment
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11060GUU+ | Thin Shrink Small-Outline Package | ||
| MAX11060GUU+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX1300 | PRODUCTION | 8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 16-Bit ADCs |
| MAX1302 | PRODUCTION | 8-Channel, ±VREF Multirange Inputs, Serial 16-Bit ADC |
| MAX11167 | PRODUCTION | 16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN |
| MAX11100 | PRODUCTION | 16-Bit, +5V, 200ksps ADC with 10µA Shutdown |
| Sensor Analog Front Ends 4 | ||
| MAX11206 | PRODUCTION | 20-Bit, Single-Channel, Ultra-Low-Power, Delta-Sigma ADCs with Programmable Gain and GPIO |
| MAX1401 | PRODUCTION | +3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC |
| MAX1403 | PRODUCTION | +3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC |
| MAX11212 | PRODUCTION | 18-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface |
Evaluation Kits
Latest Discussions
No discussions on MAX11060 yet. Have something to say?
Start a Discussion on EngineerZone®