MAX11212
PRODUCTION18-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface
Pin-Compatible Version of 24-/20-/16-Bit Family
- Part Models
- 4
- 1ku List Price
- Starting From $2.92
Overview
- 18-Bit Full-Scale Resolution
- 720nVRMS Noise (MAX11212B)
- 3ppm INL
- No Missing Codes
- Ultra-Low Power Dissipation
- Operating Mode Current Drain < 300µA (max)
- Sleep Mode Current Drain < 0.1µA
- 2.7V to 3.6V Analog Supply Voltage Range
- 1.7V to 3.6V Digital and I/O Supply Voltage Range
- Fully Differential Signal Inputs
- Fully Differential Reference Inputs
- Internal System Clock
- 2.4576MHz (MAX11212A)
- 2.2528MHz (MAX11212B)
- External Clock
- Serial 2-Wire Interface (Clock Input and Data Output)
- On-Demand Offset and Gain Self-Calibration
- -40°C to +85°C Operating Temperature Range
- ±2kV ESD Protection
- Lead(Pb)-Free and RoHS-Compliant µMAX Package
The MAX11212 is an ultra-low-power (< 300µA max active current), high-resolution, serial output ADC. This device provides the highest resolution per unit power in the industry and is optimized for applications that require very high dynamic range with low power such as sensors on a 4mA to 20mA industrial control loop. The MAX11212 provides a high-accuracy internal oscillator that requires no external components.
When used with the specified data rates, the internal digital filter provides more than 80dB rejection of 50Hz or 60Hz line noise. The MAX11212 provides a simple 2-wire serial interface in the space-saving, 10-pin µMAX® package. The MAX11212 operates over the -40°C to +85°C temperature range.
Applications
- Battery Applications
- Portable Instrumentation
- Sensor Measurement (Temperature and Pressure)
- Weigh Scales
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11212AEUB+ | MINI_SO | ||
| MAX11212AEUB+T | MINI_SO | ||
| MAX11212BEUB+ | MINI_SO | ||
| MAX11212BEUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 4 | ||
| MAX1400 | PRODUCTION | +5V 18-Bit Low-Power Multichannel Oversampling (Sigma-Delta) ADC |
| MAX1403 | PRODUCTION | +3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC |
| MAX1401 | PRODUCTION | +3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC |
| MAX11211 | PRODUCTION | 18-Bit, Ultra-Low Power, Delta-Sigma ADCs with Programmable Gain and GPIO |
Tools & Simulations
Software Development 1
Latest Discussions
No discussions on MAX11212 yet. Have something to say?
Start a Discussion on EngineerZone®