MAX1088

Obsolete

150ksps, 10-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs in SOT23 and TDFN

Viewing:

Overview

  • Single-Supply Operation
    • +3V (MAX1087/MAX1089)
    • +5V (MAX1086/MAX1088)
  • AutoShutdown Between Conversions
  • Low Power
    • 200µA at 150ksps
    • 130µA at 100ksps
    • 65µA at 50ksps
    • 13µA at 10ksps
    • 1.5µA at 1ksps
    • 0.2µA in Shutdown
  • True-Differential Track/Hold, 150kHz Sampling Rate
  • Software-Configurable Unipolar/Bipolar Conversion (MAX1088/MAX1089 only)
  • SPI, QSPI, MICROWIRE-Compatible Interface for DSPs and Processors
  • Internal Conversion Clock
  • 8-Pin SOT23 and 8-Pin TDFN Packages
MAX1088
150ksps, 10-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs in SOT23 and TDFN
MAX1086, MAX1087, MAX1088, MAX1089: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 13
MAX1286 PRODUCTION 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs
MAX1287 PRODUCTION 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs
MAX1288 PRODUCTION 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs
MAX1289 Obsolete 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs
MAX1115 PRODUCTION Single-Supply, Low-Power, Serial 8-Bit ADCs
MAX1116 PRODUCTION Single-Supply, Low-Power, Serial 8-Bit ADCs
MAX1117 PRODUCTION Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
MAX1118 PRODUCTION Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
MAX1119 PRODUCTION Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
MAX1085 PRODUCTION 400ksps/300ksps, Single-Supply, Low-Power, Serial 10-Bit ADCs with Internal Reference
MAX1392 Obsolete 1.5V to 3.6V, 357ksps, 1-Channel True-Differential/2-Channel Single-Ended, 10-Bit, SAR ADCs
MAX11618 PRODUCTION 10-Bit, 300ksps ADCs with FIFO and Internal Reference
MAX157 PRODUCTION +2.7V, Low-Power, 2-Channel, 108ksps, Serial 10-Bit ADCs in 8-Pin µMAX
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1286EVKIT

Evaluation Kit and Evaluation System for the MAX1286, MAX1288, MAX1086, and MAX1088

Features and Benefits

  • Proven PC Board Layout
  • Windows 95/98® Evaluation Software
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Product Details

    The MAX1286 evaluation system (EV system) is a complete 12-bit, 2-channel data-acquisition system, consisting of a MAX1286 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. Order the complete EV system (MAX1286EVC16) for a comprehensive evaluation of the MAX1286 using a personal computer (PC). Order the EV kit (MAX1286EVKIT) separately if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems. The MAX1286 EV kit can also be used to evaluate the MAX1288, MAX1086, and MAX1088.

    Applications

    • Flow Meters
    • Low-Power Data Acquisition
    • Portable Temperature Monitors
    • Touch Screens

    MAX1088EVKIT

    Evaluation Kit and Evaluation System for the MAX1286, MAX1288, MAX1086, and MAX1088

    Features and Benefits

  • Proven PC Board Layout
  • Windows 95/98® Evaluation Software
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Product Details

    The MAX1286 evaluation system (EV system) is a complete 12-bit, 2-channel data-acquisition system, consisting of a MAX1286 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. Order the complete EV system (MAX1286EVC16) for a comprehensive evaluation of the MAX1286 using a personal computer (PC). Order the EV kit (MAX1286EVKIT) separately if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems. The MAX1286 EV kit can also be used to evaluate the MAX1288, MAX1086, and MAX1088.

    Applications

    • Flow Meters
    • Low-Power Data Acquisition
    • Portable Temperature Monitors
    • Touch Screens

    MAX1086EVKIT

    Evaluation Kit and Evaluation System for the MAX1286, MAX1288, MAX1086, and MAX1088

    Features and Benefits

  • Proven PC Board Layout
  • Windows 95/98® Evaluation Software
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Product Details

    The MAX1286 evaluation system (EV system) is a complete 12-bit, 2-channel data-acquisition system, consisting of a MAX1286 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. Order the complete EV system (MAX1286EVC16) for a comprehensive evaluation of the MAX1286 using a personal computer (PC). Order the EV kit (MAX1286EVKIT) separately if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems. The MAX1286 EV kit can also be used to evaluate the MAX1288, MAX1086, and MAX1088.

    Applications

    • Flow Meters
    • Low-Power Data Acquisition
    • Portable Temperature Monitors
    • Touch Screens

    MAX1288EVKIT

    Evaluation Kit and Evaluation System for the MAX1286, MAX1288, MAX1086, and MAX1088

    Features and Benefits

  • Proven PC Board Layout
  • Windows 95/98® Evaluation Software
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Product Details

    The MAX1286 evaluation system (EV system) is a complete 12-bit, 2-channel data-acquisition system, consisting of a MAX1286 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. Order the complete EV system (MAX1286EVC16) for a comprehensive evaluation of the MAX1286 using a personal computer (PC). Order the EV kit (MAX1286EVKIT) separately if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems. The MAX1286 EV kit can also be used to evaluate the MAX1288, MAX1086, and MAX1088.

    Applications

    • Flow Meters
    • Low-Power Data Acquisition
    • Portable Temperature Monitors
    • Touch Screens

    MAX1286EVKIT
    Evaluation Kit and Evaluation System for the MAX1286, MAX1288, MAX1086, and MAX1088
    MAX1088EVKIT
    Evaluation Kit and Evaluation System for the MAX1286, MAX1288, MAX1086, and MAX1088
    MAX1086EVKIT
    Evaluation Kit and Evaluation System for the MAX1286, MAX1288, MAX1086, and MAX1088
    MAX1288EVKIT
    Evaluation Kit and Evaluation System for the MAX1286, MAX1288, MAX1086, and MAX1088

    Latest Discussions

    No discussions on MAX1088 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed