MAX1022

Obsolete

10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports

Viewing:

Overview

  • 10-Bit, 225ksps ADC
    • Analog Multiplexer with True-Differential Track/Hold (T/H)
    • 16 Single-Ended Channels or 8 Differential Channels (Unipolar or Bipolar) (MAX1057/MAX1058)
    • 12 Single-Ended Channels or 6 Differential Channels (Unipolar or Bipolar) (MAX1022)
    • 8 Single-Ended Channels or 4 Differential Channels (Unipolar or Bipolar) (MAX1020)
    • Excellent Accuracy: ±0.5 LSB INL, ±0.5 LSB DNL
  • 10-Bit, Octal, 2µs Settling DAC
    • Ultra-Low Glitch Energy (4nV × s)
    • Power-Up Options from Zero Scale or Full Scale
    • Excellent Accuracy: ±1 LSB INL
  • Internal Reference or External Single-Ended/Differential Reference
    • Internal Reference Voltage 2.5V or 4.096V
  • Internal ±1°C Accurate Temperature Sensor
  • On-Chip FIFO Capable of Storing 16 ADC Conversion Results and One Temperature Result
  • On-Chip Channel-Scan Mode and Internal Data-Averaging Features
  • Analog Single-Supply Operation
    • +2.7V to +3.6V or +4.75V to +5.25V
    • Digital Supply: 2.7V to VAVDD
    • 25MHz, SPI/QSPI/MICROWIRE Serial Interface
    • AutoShutdown Between Conversions
    • Low-Power ADC
    • 2.5mA at 225ksps
    • 22µA at 1ksps
    • 0.2µA at Shutdown
  • Low-Power DAC: 1.5mA
  • Evaluation Kit Available (Order MAX1258EVKIT)
MAX1022
10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
MAX1020, MAX1022, MAX1057, MAX1058: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 3
MAX1040 Obsolete 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
MAX1043 Obsolete 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
MAX1058 PRODUCTION 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
Analog to Digital Converters (ADCs) 4
MAX11621 PRODUCTION 10-Bit, 300ksps ADCs with FIFO and Internal Reference
MAX148 PRODUCTION +2.7V to +5.25V Low-Power 8-Channel Serial 10-Bit ADCs
MAX1031 PRODUCTION 10-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference
MAX1030 PRODUCTION 10-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1022 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed