Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLTZ1000
PRODUCTIONUltra Precision Reference
- Part Models
- 3
- 1ku List Price
- Starting From $54.14
Overview
- 1.2µVP-P Noise
- 2µV/√kHr Long Term Stability
- Very Low Hysteresis
- 0.05ppm/°C Drift
- Temperature Stabilized
- 400°C/W Thermal Resistance for LTZ1000A Reduces Insulation Requirements
- Specified for –55°C to 125°C Temperature Range
- Offered in TO-99 package
The LTZ1000 and LTZ1000A are ultra stable temperature controllable references. They are designed to provide 7V outputs with temperature drifts of 0.05ppm/°C, about 1.2µVP-P of noise and long term stability of 2µV/√kHr.
Included on the chip is a subsurface Zener reference, a heater resistor for temperature stabilization, and a temperature sensing transistor. External circuitry is used to set operating currents and to temperature stabilize the reference. This allows maximum fl exibility and best long term stability and noise.
The LTZ1000 and LTZ1000A references can provide superior performance to older devices such as the LM199, provided that the user implements the heater control and properly manages the thermal layout. To simplify thermal insulation, the LTZ1000A uses a proprietary die attach method to provide signifi cantly higher thermal resistance than the LTZ1000.
Applications
- Voltmeters
- Calibrators
- Standard Cells
- Scales
- Low Noise RF Oscillators
Documentation
Data Sheet 1
Application Note 3
Design Note 1
Technical Articles 2
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTZ1000ACH | 8-Lead TO-5 (0.2 Inch PCD) | ||
| LTZ1000ACH#PBF | 8-Lead TO-5 (0.2 Inch PCD) | ||
| LTZ1000CH#PBF | 8-Lead TO-5 (0.2 Inch PCD) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 11, 2023 - 23_0011 COSPHERIC Glass Sphere Qualification [Die Attach Mixture Material] |
||
| LTZ1000ACH | ||
|
Mar 4, 2022 - 22_0025 Implement Laser Top Mark for TO Metal Can Packages Assembled in Team Pacific Corporation. |
||
| LTZ1000ACH | ||
| LTZ1000ACH#PBF | ||
| LTZ1000CH#PBF | ||
|
Feb 20, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LTZ1000ACH | ||
| LTZ1000ACH#PBF | ||
| LTZ1000CH#PBF | ||
|
Oct 30, 2020 - 20_0324 ADI Philippines as an assembly plant to replace ADI Hillview for commercial hermetic products in TO5, TO39 and Sidebrazed Packages |
||
| LTZ1000ACH | ||
| LTZ1000ACH#PBF | ||
| LTZ1000CH#PBF | ||
|
Jul 9, 2019 - 19_0111 Laser Top Mark for TO Metal Can Packages assembled in ADI Hillview |
||
| LTZ1000ACH | ||
|
Apr 28, 2023 - 23_0011 COSPHERIC Glass Sphere Qualification [Die Attach Mixture Material] |
||
| LTZ1000ACH#PBF | ||
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTZ1000
- LTZ1000A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.