LTP8800-4A

RECOMMENDED FOR NEW DESIGNS

200A DC/DC μModule Regulator with PMBus Interface

Viewing:

Overview

  • High Efficiency at High Frequency
    • Up to 90.5% Efficiency at 550kHz, 54VIN to 0.8VOUT
  • PMBus-Compliant I2C Serial Interface
    • Monitor Voltage, Current, Temperature and Faults
    • Internal EEPROM Fault Log Record
    • Digitally Programmable Control Loop
    • Program Voltage, Current Limits, Soft-Start/Soft-Stop, Frequency, Synchronization and Phasing, Power-Good, Warnings and Faults
  • Wide Input Voltage Range: 45V to 65V
  • Output Voltage Range: 0.5V to 1.1V
  • ±0.5% Maximum DC Output Error with Differential Remote Voltage Sense
  • ±3% Current Readback Accuracy
  • Parallel and Current Share Multiple μModule ICs
  • 22mm × 24mm × 22mm Surface-Mount Package
LTP8800-4A
200A DC/DC μModule Regulator with PMBus Interface
LTP8800-4A Typical Application LTP8800-4A  Performance Graph LTP8800-4A  Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTP8800-1A
  • LTP8800-2
  • LTP8800-4A

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTP8800-1A
  • LTP8800-2
  • LTP8800-4A

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3190A-B

LTP8800-4A | 54V Input, High Current DC/DC Power μModule with PMBus Interface

Product Details

Demonstration circuit 3190A-B is a high current, high density, high efficiency open-frame μModule® regulator with 45V to 65V input range. The demo board has a LTP™8800-4A μModule regulator that provides the microprocessor a 0.75V voltage from 54V power distribution architecture with digital power system management. The maximum output current for the demo board is 200A. Refer to the LTP8800-4A data sheet for more detailed information.

The DC3190A-B powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of thepart, download the GUI software LTpowerPlay® onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows for reconfiguration of the part on-the-fly and stores the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.

GUI Download

Download the software from: LTpowerPlay

For more details and instructions of LTpowerPlay, refer to the LTpowerPlay GUI for LTP8800-4A Quick Start Guide.

DC3190A-B
LTP8800-4A | 54V Input, High Current DC/DC Power μModule with PMBus Interface
DC3190A-B Evaluation Board - Angle View DC3190A-B Evaluation Board - Top View DC3190A-B Evaluation Board - Bottom View

Latest Discussions

No discussions on LTP8800-4A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed