LTM8053
RECOMMENDED FOR NEW DESIGNS40VIN, 3.5A/6A Step-Down Silent Switcher μModule Regulator
- Part Models
- 4
- 1ku List Price
- Starting From $14.39
Overview
- Complete Step-Down Switch Mode Power Supply
- Low Noise Silent Switcher® Architecture
- Wide Input Voltage Range: 3.4V to 40V
- Wide Output Voltage Range: 0.97V to 15V
- 3.5A Continuous Output Current at 12VIN, 5VOUT, TA = 85°C
- 6A Peak Output Current
- Parallelable for Increased Output Current
- Selectable Switching Frequency: 200kHz to 3MHz
- Tiny, Low Profile 6.25mm × 9mm × 3.32mm RoHS Compliant BGA Package
The LTM8053 is a 40VIN, 3.5A continuous, 6A peak step-down µModule® (power module) regulator. Included in the package are the switching controller, power switches, inductor, and all support components. Operating over an input voltage range of 3.4V to 40V, the LTM8053 / LTM8053- 1 supports an output voltage range of 0.97V to 15V and a switching frequency range of 200kHz to 3MHz, each set by a single resistor. Only the input and output filter capacitors are needed to finish the design. The LTM8053-1 can operate in forced continuous mode.
The low profile package enables utilization of unused space on the bottom of PC boards for high density point of load regulation. The LTM8053 / LTM8053-1 is packaged in a thermally enhanced, compact over-molded ball grid array (BGA) package suitable for automated assembly by standard surface mount equipment. The LTM8053 / LTM8053-1 is RoHS compliant.
APPLICATIONS
- Automotive Battery Regulation
- Power for Portable Products
- Distributed Supply Regulation
- Industrial Supplies
- Wall Transformer Regulation
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Video 1
Brochure 2
Book & eBook 1
Product Selection Guide 1
Product Selector Card 2
Analog Dialogue 2
Webcast 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM8053EY#PBF | 48-Ball CSP BGA (9mm x 6.25mm x 3.32mm) | ||
| LTM8053EY-1#PBF | 48-Ball CSP BGA (9mm x 6.25mm x 3.32mm) | ||
| LTM8053IY#PBF | 48-Ball CSP BGA (9mm x 6.25mm x 3.32mm) | ||
| LTM8053IY-1#PBF | 48-Ball CSP BGA (9mm x 6.25mm x 3.32mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM8053EY#PBF | PRODUCTION | |
| LTM8053EY-1#PBF | PRODUCTION | |
| LTM8053IY#PBF | PRODUCTION | |
| LTM8053IY-1#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM8053EY#PBF | PRODUCTION | |
| LTM8053EY-1#PBF | PRODUCTION | |
| LTM8053IY#PBF | PRODUCTION | |
| LTM8053IY-1#PBF | PRODUCTION | |
|
Apr 11, 2019 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LTM8053EY#PBF | PRODUCTION | |
| LTM8053EY-1#PBF | PRODUCTION | |
| LTM8053IY#PBF | PRODUCTION | |
| LTM8053IY-1#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Overvoltage & Overcurrent Protectors 1 | ||
| LTC4367 | RECOMMENDED FOR NEW DESIGNS | 100V Overvoltage, Undervoltage and Reverse Supply Protection Controller |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTM8003 | RECOMMENDED FOR NEW DESIGNS | 40VIN, 3.5A Step-Down Silent Switcher μModule Regulator |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTM8053
- LTM8053-1
LTpowerCAD
Design tools for the following parts are available in LTpowerCAD:
- LTM8053
- LTM8053-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.