LTM8042
LTM8042/LTM8042-1
PRODUCTIONμModule (Power Module) Boost LED Driver and Current Source
- Part Models
- 4
- 1ku List Price
- Starting From $13.05
Viewing:
Overview
- True Color PWM™ with 3000:1 Dimming Ratio
- Operates in Boost, Buck Mode or Buck-Boost Mode
- Wide Input Voltage Range:
- Operation from 3V to 30V
- Transient Protection to 40V
- Gate Driver for Optional PWM Dimming with P-channel MOSFET
- Adjustable Frequency: 250kHz to 2MHz
- Constant-Current and Constant-Voltage Regulation
- Low Shutdown Current: <1μA
- RoHS Compliant Package with Gold Pad Finish
- Tiny, Low Profile (9mm × 15mm × 2.82mm) Surface Mount LGA Package
The LTM8042 is a complete μModule® (power module) Boost LED Driver specifically designed to drive LEDs up to 1A, while the LTM8042-1 drives up to 350mA. It combines a boost power topology with a unique current loop to operate as a constant-current source. The PWM input provides as much as 3000:1 LED dimming, while 10:1 analog dimming can be accomplished by a single resistor or analog voltage applied to the CTL pin. As with any boost topology, the LTM8042/LTM8042-1 has an uninterrupted current path between its input and output and is thus intolerant to a short-circuit or overload from the output to ground.
| # WHITE LEDS | LED CURRENT | 12VIN | 24VIN |
| 6 | 1A | LTM8042 | |
| 7 | 350mA | LTM8042-1 | |
| 8 | 1A | LTM8042 | |
| 9 | 350mA | LTM8042-1 |
The LTM8042/LTM8042-1 is packaged in a thermally enhanced, compact overmolded land grid array (LGA) package. The LTM8042/LTM8042-1 is Pb-free and a RoHS compliant.
Applications
- Display Backlighting
- Automotive and Avionic Lighting
- Illumination
- Scanners
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Brochure 1
Product Selector Card 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM8042EV#PBF | 77-Lead LGA (15mm x 9mm x 2.82mm) | ||
| LTM8042EV-1#PBF | 77-Lead LGA (15mm x 9mm x 2.82mm) | ||
| LTM8042IV#PBF | 77-Lead LGA (15mm x 9mm x 2.82mm) | ||
| LTM8042IV-1#PBF | 77-Lead LGA (15mm x 9mm x 2.82mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM8042EV#PBF | PRODUCTION | |
| LTM8042EV-1#PBF | PRODUCTION | |
| LTM8042IV#PBF | PRODUCTION | |
| LTM8042IV-1#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM8042EV#PBF | PRODUCTION | |
| LTM8042EV-1#PBF | PRODUCTION | |
| LTM8042IV#PBF | PRODUCTION | |
| LTM8042IV-1#PBF | PRODUCTION | |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| LTC2655 | PRODUCTION | Quad I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference |
| LED Drivers 1 | ||
| LTM8040 | PRODUCTION | 36V, 1A μModule (Power Module) LED Driver and Current Source |
| Oscillators 1 | ||
| LTC6902 | PRODUCTION | Multiphase Oscillator with Spread Spectrum Frequency Modulation |
| Pulse-Width Modulation (PWM) & Pulse Generators 1 | ||
| LTC6992 | TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM) | |
| Temperature Sensors 1 | ||
| LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
Tools & Simulations
LTspice 4
- LTM8042 Demo Circuit - Buck-Boost LED Driver (7-18V to 13.5V @ 500mA)
- LTM8042 Demo Circuit - Buck-Boost LED Driver (7-18V to 13.5V @ .5A)
- LTM8042-1 Demo Circuit - 350mA µModule Boost LED Driver (12V to 7x 3.4V LEDs @ 350mA)
- LTM8042 Demo Circuit - 1A µModule Boost LED Driver (12V to 5x 3.4V LEDs @ 1A)
Models for the following parts are available in LTspice:
- LTM8042
- LTM8042-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.