LTM4634
RECOMMENDED FOR NEW DESIGNSTriple Output 5A/5A/4A Step-Down DC/DC μModule® (Power Module) Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $53.54
Overview
- Three Independent High Efficiency Regulator Channels
- IOUT1,2 = 5A, IOUT3 = 4A
- Input Voltage Range: 4.75V to 28V
- Independent VIN for Each Channel
- VOUT1,2 Voltage Range: 0.8V to 5.5V
- VOUT3 Voltage Range: 0.8V to 13.5V
- ±1.5% Maximum Total DC Output Error
- Current Mode Control/Fast Transient Response
- Frequency Synchronization
- Output Overvoltage and Overcurrent Protection
- PolyPhase® Operation with Current Sharing
- General Purpose Temperature Monitors
- Soft-Start/Voltage Tracking
- Power Good Monitors
- SnPb or RoHS Compliant Finish
- 15mm × 15mm × 5.01mm BGA Package
The LTM4634 integrates three complete 5A/5A/4A high efficiency switching mode DC/DC converters into one small package. Switching controllers, power FETs, inductors, and most support components are included. Operating over an input voltage range of 4.75V to 28V, the LTM4634 provides three independent output voltages. VOUT1 and VOUT2 are adjustable from 0.8V to 5.5V, while VOUT3 is adjustable from 0.8V to 13.5V. Each output voltage is set by a single external resistor.
High switching frequency and a current mode architecture enable a very fast transient response to line and load changes without sacrificing stability. The device supports frequency synchronization, multiphase parallel operation, soft-start and output voltage tracking for supply rail sequencing.
Fault protection features include overvoltage protection, overcurrent protection and temperature monitoring. The power module is offered in a space saving, thermally enhanced 15mm × 15mm × 5.01mm BGA package. The LTM4634 is available with SnPb (BGA) or RoHS compliant terminal finish.
Applications
- Telecom, Networking and Industrial Equipment
- High Density Point of Load Voltage Regulation
Documentation
Data Sheet 1
User Guide 1
Video 1
Brochure 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4634EY#PBF | 144-Lead BGA (15mm x 15mm x 5.01mm) | ||
| LTM4634IY | 144-Lead BGA (15mm x 15mm x 5.01mm) | ||
| LTM4634IY#PBF | 144-Lead BGA (15mm x 15mm x 5.01mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 20, 2023 - 23_0180 New Tray Design for BGA Package |
||
| LTM4634EY#PBF | PRODUCTION | |
| LTM4634IY | PRODUCTION | |
| LTM4634IY#PBF | PRODUCTION | |
|
Nov 8, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM4634EY#PBF | PRODUCTION | |
| LTM4634IY | PRODUCTION | |
| LTM4634IY#PBF | PRODUCTION | |
|
Sep 10, 2021 - 21_0201 LTM4633/LTM4634 Notification of Qualification of New Mold Compound and Substrate Change |
||
| LTM4634EY#PBF | PRODUCTION | |
| LTM4634IY | PRODUCTION | |
| LTM4634IY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4634EY#PBF | PRODUCTION | |
| LTM4634IY | PRODUCTION | |
| LTM4634IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4634EY#PBF | PRODUCTION | |
| LTM4634IY | PRODUCTION | |
| LTM4634IY#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4634EY#PBF | PRODUCTION | |
| LTM4634IY | PRODUCTION | |
| LTM4634IY#PBF | PRODUCTION | |
|
Jul 25, 2019 - 19_0170 Notification of Qualification of New Mold Compound for the LTM4634 µModule Regulator |
||
| LTM4634EY#PBF | PRODUCTION | |
| LTM4634IY | PRODUCTION | |
| LTM4634IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4634
LTpowerCAD 1
- LTM4634 Project - Triple Output Step-Down μModule Regulator (13-28V to 1V @ 5A, 3.3V @ 5A, 12V @ 4A)
Design tools for the following parts are available in LTpowerCAD:
- LTM4634
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.