Overview
Product Details
Demonstration circuit 2121A features the LTM4634, a high efficiency, triple 5A/5A/4A step-down power μModule regulator. The input voltage range is from 4.75V to 28V. The output voltage range is 0.8V to 5.5V for Channel 1 and Channel 2, 0.8V to 13.5V for Channel 3. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions. The DC2121A offers access to the TK/SS pins allowing the user to program output tracking or soft-start period. The board operates in continuous conduction mode in heavy load conditions.
Applicable Parts
Documentation & Resources
-
DC2121A - Schematic10/20/2014PDF65K
-
DC2121A - Demo Manual10/20/2014PDF977K
-
DC2121A - Design Files10/20/2014ZIP1M