LTK001
PRODUCTIONThermocouple Cold Junction Compensator and Matched Amplifier
- Part Models
- 4
- 1ku List Price
- Starting From $6.08
Overview
- 0.75°C Initial Accuracy (A Version)
- Extremely Low Warmup Drift
- Preset Outputs for Type E, J, K, R, S, T
- Single 5V to ± 20V Operation
- 480µA Typical Supply Current
- Available in 8-Pin DIP Package
The LTK001 is a thermocouple amplifier supplied with a matched cold junction compensator. By separating the amplifier and compensator functions, the problem of compensator temperature rise is virtually eliminated. The compensator is a selected version of the LT1025 cold junction compensator. The amplifier, which is also available separately as LTKA0x has been specially selected for thermocouple applications. It has low supply current to minimize warmup drift, very low offset voltage (<35µV), high gain, and extremely low input bias currents (<600pA) to allow high impedance input filters to be used without degrading offset voltage or drift.
Matching of the kits is accomplished by separating the compensators and amplifiers according to the polarity of their initial (room temperature) errors. This eliminates the need to sum the errors of the two components to find the worst-case error.
The LTK001 has direct thermocouple outputs of 60.9µV/°C (E), 51.7µV/°C (J), 40.6µV/°C (K, T), and 5.95µV/°C (R, S). It also has a 10mV/°C output which can be scaled to match any arbitrary thermocouple.
For multiple thermocouple applications using one compensator, amplifiers may be ordered separately (LTKA0x), still matched to the compensator.
Applications
- Thermocouple Cold Junction Compensation
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTK001ACN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTK001CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTKA00CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTKA01CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTKA00CN8#PBF | PRODUCTION | |
| LTKA01CN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTKA00CN8#PBF | PRODUCTION | |
| LTKA01CN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTKA00CN8#PBF | PRODUCTION | |
| LTKA01CN8#PBF | PRODUCTION | |
|
May 18, 2023 - 23_0024 Obsolescence of LTK001 and related material |
||
| LTK001ACN8#PBF | PRODUCTION | |
| LTK001CN8#PBF | PRODUCTION | |
| LTKA00CN8#PBF | PRODUCTION | |
| LTKA01CN8#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.