LTC7899

RECOMMENDED FOR NEW DESIGNS

140V, Low IQ, Negative to Positive Synchronous Boost Controller with 10V Gate Drive

Viewing:

Overview

  • Converts Negative Input to Positive Output Regulated with Respect to Ground 
  • Wide |VIN |+VOUT Range: 4V to 135V (140V ABS MAX)
  • Internal Feedback Level Shifter for Easy Output Voltage Programming with Two Resistors
  • Adjustable Gate Drive Level: 5V to 10V (OPTI-DRIVE, 14V ABS MAX)
  • Adjustable Driver Voltage UVLO
  • Adaptive or Resistor-Adjustable Dead Times
  • Split-Output Gate Drivers for Adjustable Turn-On and Turn-Off Driver Strengths
  • Supports Positive Input to Positive Output Boost Up to 135V with Pass-Through
  • Operation Down to 1V after Start-Up
  • CLK Output for High Power PolyPhase Operation
  • Spread Spectrum Frequency Modulation
  • Programmable Frequency (100kHz to 2.5MHz)
  • Phase-Lockable Frequency (100kHz to 2.5MHz)
  • 28-Pin (4mm x 5mm) QFN Package

The LTC®7899 is a high performance DC/DC negative to positive switching regulator controller that drives all N-channel synchronous MOSFET stages and can operate from input voltages up to 135V. The positive output voltage can easily be programmed with only two resistors by using the integrated feedback level shifter. The LTC7899 can alternatively be configured as a step-up (Boost) operation with pass-through.

The gate drive voltage for the LTC7899 can be programmed from 5V to 10V to allow the use of logic or standard-level MOSFETs to maximize efficiency.

The low no-load quiescent current extends operating run time in battery-powered systems. OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The user can adjust the dead times of the LTC7899 with external resistors for margin or to tailor the application for higher efficiency and allow for high frequency operation.

The LTC7899 additionally features spread spectrum operation, which significantly reduces the peak radiated and conducted noise on both the input and output supplies, making it easier to comply with electromagnetic interference (EMI) standards.

APPLICATIONS

  • Industrial Power Systems
  • Military/Avionics
  • Telecommunications Power Systems

LTC7899
140V, Low IQ, Negative to Positive Synchronous Boost Controller with 10V Gate Drive
LTC7899 Typical Application LTC7899 Efficiency LTC7899 Block Diagram LTC7899 Pin Configuration LTC7899 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC7899-AZ

High Voltage Synchronous Negative to Positive Converter

Product Details

The evaluation circuit EVAL-LTC7899-AZ features the LTC®7899: a 140V Low IQ, synchronous, negative input to positive output controller with programmable 5V to 10V gate drive. Split gate drivers allow for easily adjustable turn-on and turn-off of FETs. User adjustable adaptive and set dead time control modes are available for optimal gate timing. Additionally, the IC features low IQ, up to 2.5MHz programmable/synchronizable switching frequency, spread spectrum, in a small 28-lead (4mm x 5mm) QFN package. These features allow for a wide variety of applications including industrial, military, and telecommunications systems.

The EVAL-LTC7899-AZ operates from a -32V to -54V input voltage range and generates a positive 48V output, up to 8.8A load current. The EVAL-LTC7899-AZ is set to a 150kHz switching frequency, which results in up to 97.3% peak efficiency.

The LTC7899 supports a wide input and output voltage range (|VIN- |+VOUT) up to 135V. The evaluation circuit has been designed with 120V FETs, various FETs of similar footprint can be substituted to fit a wide array of applications.

The EVAL-LTC7899-AZ provides a high-performance, cost-effective solution for generating a positive 48V output from a negative input. The LTC7899 data sheet gives a complete description of this part, its operation, and application information. The data sheet must be read in conjunction with this user guide for EVAL-LTC7899-AZ. Design files for this circuit board are available at www.analog.com.

EVAL-LTC7899-AZ
High Voltage Synchronous Negative to Positive Converter
EVAL-LTC7899-AZ Board Photo Angle View EVAL-LTC7899-AZ Board Photo Angle Top View EVAL-LTC7899-AZ Board Photo Angle Bottom View

Latest Discussions

Recently Viewed