LTC7840

RECOMMENDED FOR NEW DESIGNS

2-Phase Dual Output Non-Synchronous Boost Controller with Hiccup Mode

Viewing:

Overview

  • Wide VIN Range: 5.5V to 60V
  • Configurable for Dual Phase Single/Dual Output Operation
  • Peak Current Mode Control with Smooth Quadratic Slope Compensation and Dynamic Slope Recovery
  • Adjustable Max Duty Cycle
  • Adjustable Min On-Time
  • Hiccup Mode for Overcurrent Protection
  • Adjustable Current Sense Limit
  • Output Overvoltage Protection
  • Programmable and Phase-Lockable Operating Frequency (from 50kHz to 425kHz)
  • Adjustable Soft-Start Current Ramping
  • ±1% Internal Voltage Reference
  • Internal 10V LDO Regulator for Gate Driver
  • Two RUN Pins and Dual Power Good Monitors
  • Flexible Topology for Boost, SEPIC and Flyback
LTC7840
2-Phase Dual Output Non-Synchronous Boost Controller with Hiccup Mode
LTC7840 Pin Configuration LTC7840 Pin Configuration LTC7840 Application Circuit LTC7840 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7840
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2744A

LTC7840EFE#PBF Demo Board | 9V ≤ VIN ≤ 36V, VOUT = 240V @ 0.7A

Product Details

Demonstration circuit DC2744 is a two stage DC/DC boost converter featuring the LTC7840, a constant frequency current mode boost controller. The DC2744A operates over a 9V to 36V input voltage range. The first stage boost generates VOUT1 at 48V. The second stage boost takes this 48V input and provides a 240V output with 0.7A of load current. The 150kHz constant frequency operation results in a small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over a wide load range with no minimum load requirement. The demonstration circuit can be easily modified to generate different output voltages.

The DC2744 has small circuit footprint. It is a high performance cost effective solution for applications that require high step-up voltage ratios and high output power.

DC2744A
LTC7840EFE#PBF Demo Board | 9V ≤ VIN ≤ 36V, VOUT = 240V @ 0.7A
DC2744A Evaluation Board DC2744A Evaluation Board - Top View DC2744A Evaluation Board - Bottom View DC2744A_UG-1389 Image

Reference Designs

ADPS43634-RD Power Tree
ADPS43634-RD Instrumentation Power Solution Circuits from the lab

High-Performance Isolated Power Solution for Power Sourcing Equipment Applications

Features and Benefits

  • Precise voltage and frequency control enables compatibility with different EL paint types and brightness requirements.
  • Adjustable output parameters provide creative flexibility while maintaining high efficiency and reliable operation.
  • Supports analog and digital control options, simplifying integration with microcontroller‑based lighting systems.
  • Scalable power architecture accommodates a wide load range, making it suitable for various prop sizes and applications.
  • Compact, high‑performance alternative to traditional EL drivers, offering ease of use, adaptability, and long‑term operational efficiency for demanding entertainment environments.

Electrical Specifications:

  • Input Voltage: 12 VDC – 24 VDC
  • Output Waveform: Sinusoidal AC
  • Output Voltage (Peak): 140 Vpk – 340 Vpk
  • Output Voltage (Target): 150 V ±30 V
  • Output Frequency: ~1000 Hz nominal
  • Frequency Adjustment Range: 950 Hz – 1050 Hz
  • Output Power (Reference): 30 W
  • Expected Load Range: 25 W – 200 W
  • Output Characteristics: Variable voltage, variable frequency

System & Control Requirements:

  • Output Control & Dimming: Adjustable voltage & frequency with PWM and/or voltage dimming
  • Digital & External Control: Digital control preferred; accepts external PWM/SPWM
  • Adjustment & Flexibility: Parameter tuning with passive component switching
  • Scalability: Wide power range support
  • Integration Readiness: MCU‑friendly interface
ADPS43634-RD Instrumentation Power Solution
High-Performance Isolated Power Solution for Power Sourcing Equipment Applications
ADPS43634-RD Power Tree
ADPS43634-RD Board Illustration

Latest Discussions

Recently Viewed