LTC7652

Obsolete

Zero-Drift Operational Amplifier

Viewing:

Overview

  • Guaranteed Max. Offset: 5µV
  • Guaranteed Max. Offset Drift: 0.05µV/°C
  • Typ. Offset Drift: 0.01µV/°C
  • Excellent Long Term Stability: 100nV/√Month
  • Guaranteed Max. Input Bias Current: 30pA
  • Over Operating Temperature Range:
    • Guaranteed Min Gain: 120dB
    • Guaranteed Min CMRR: 120dB
    • Guaranteed Min PSRR: 120dB
  • Single Supply Operation: 4.75V to 16V (Input Voltage Range Extends to Ground)
  • External Capacitors can be Returned to V− with No Noise Degradation
LTC7652
Zero-Drift Operational Amplifier
Ultralow Noise, Low Drift Amplifier Noise Spectrum Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7652
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC7652 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed