LTC7541A
PRODUCTIONImproved Industry Standard CMOS 12-Bit Multiplying DAC
- Part Models
- 9
- 1ku List Price
- Starting From $5.93
Overview
- Improved Direct Replacement for AD7541A and AD7541
- 4-Quadrant Multiplication
- 12-Bit End-Point Linearity: ±0.5LSB DNL and INL Over Temperature
- All Grades Guaranteed Monotonic
- Maximum Gain Error: ±1LSB
- Single 5V to 15V Supply
- TTL and CMOS Logic Compatible
- Reduced Sensitivity to Op Amp Offset
- Low Power Consumption
- Virtually Latch-Up Proof
- Low Cost
The LTC7541A is a 12-bit resolution multiplying digital-to-analog converter (DAC).
Laser-trimmed thin-film resistors provide excellent absolute accuracy. Precision matched resistors and CMOS circuitry result in remarkable stability with temperature and supply variations.
The LTC7541A is a superior pin compatible replacement for the industry standard AD7541A/AD7541. Improvements include better accuracy and stability and reduced sensitivity to output amplifier offset. The LTC7541A is also very resistant to latch-up.
In addition to 2-quadrant and 4-quadrant multiplying configurations, the LTC7541A performs well in digitally programmable gain and noninverting voltage output applications. Low cost, improved performance and versatility make the LTC7541A the best choice for many new designs and for upgrading existing systems. Parts are available in 18-pin PDIP and 18-pin SO Wide packages.
Applications
- Motion Control Systems
- Microprocessor-Controlled Calibration
- Automatic Test Equipment
- Programmable Gain Amplifiers
- Digitally Controlled Filters
Documentation
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7541ABN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC7541ABSW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC7541ABSW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC7541AJN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC7541AJSW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC7541AJSW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC7541AKN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC7541AKSW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC7541AKSW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC7541ABN#PBF | PRODUCTION | |
| LTC7541AJN#PBF | PRODUCTION | |
| LTC7541AKN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC7541ABSW#PBF | PRODUCTION | |
| LTC7541ABSW#TRPBF | PRODUCTION | |
| LTC7541AJSW#PBF | PRODUCTION | |
| LTC7541AJSW#TRPBF | PRODUCTION | |
| LTC7541AKSW#PBF | PRODUCTION | |
| LTC7541AKSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| LTC2751 | PRODUCTION | Current Output 12-/14-/16-Bit SoftSpan DACs with Parallel I/O |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool