LTC7106
RECOMMENDED FOR NEW DESIGNSA 7-Bit Current DAC with PMBus Interface
- Part Models
- 4
- 1ku List Price
- Starting From $1.76
Overview
- ±0.8% IDAC Positive Output Current Accuracy (Over Temp)
- ±1.5% IDAC Negative Output Current Accuracy (Over Temp)
- PMBus/I2C Compliant Serial Interface
- Input Voltage Range: 2.5V to 5.5V
- High Impedance at IDAC Output When Disabled
- Wide IDAC Operation Voltage (0.4V to 2.0V)
- 7-Bit Programmable DAC Output Current for DC/DC VOUT Control
- Wide Range IDAC Output Current: ±16μA to ±256μA
- Programmable Slew Rate: 500ns ~ 3ms per Bit
- Available in a 10-Lead (3mm × 2mm) DFN Package
The LTC7106 is a precision, PMBus controlled, bidirectional current digital-to-analog converter that adjusts the output voltage of any conventional VFB referenced regulator. The LTC7106 can work with the vast majority of power management controllers or regulators to enable digital control of the output voltage. Internal power-on reset circuitry keeps the DAC output current at zero (high impedance IDAC) until a valid write takes place. Features include a range bit for easy interfacing to almost any impedance resistor divider, and an open-drain GPO output for controlling the Run or Enable pin of the DC/DC regulator. For most applications, the current DAC error is significantly attenuated with proper design. See more detail about VOUT accuracy in the Applications Information section of this data sheet. The LTC7106 is supported by the ADI LTpowerPlay® development tool with graphical user interface (GUI).
Applications
- General Purpose Power Systems
- Telecom Systems
- Industrial Applications
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Evaluation Design File 1
Informational 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7106EDDB#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LTC7106EDDB#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LTC7106IDDB#TRMPBF | 10-Lead DFN (3mm x 2mm w/ EP) | ||
| LTC7106IDDB#TRPBF | 10-Lead DFN (3mm x 2mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 18, 2020 - 20_0151 LTC7106 DIE REVISION |
||
| LTC7106EDDB#TRMPBF | PRODUCTION | |
| LTC7106EDDB#TRPBF | PRODUCTION | |
| LTC7106IDDB#TRMPBF | PRODUCTION | |
| LTC7106IDDB#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
Tools & Simulations
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open Tool