LTC6802-2

NOT RECOMMENDED FOR NEW DESIGNS

12 Channel Multicell Battery Monitor with Addressable Interface, Generaion 1

Viewing:

Overview

  • Qualified for Automotive Applications
  • Measures Up to 12 Li-Ion Cells in Series (60V Max)
  • Stackable Architecture Enables Monitoring High Voltage Battery Stacks
  • Individually Addressable with 4-Bit Address
  • 0.25% Maximum Total Measurement Error
  • 13ms to Measure All Cells in a System
  • Cell Balancing:
    • On-Chip Passive Cell Balancing Switches
    • Provision for Off-Chip Passive Balancing
  • Two Thermistor Inputs Plus Onboard Temperature Sensor
  • 1MHz Serial Interface with Packet Error Checking
  • High EMI Immunity
  • Delta-Sigma Converter with Built-In Noise Filter
  • Open-Wire Connection Fault Detection
  • Low Power Modes
  • 44-Lead SSOP Package

The LTC6802-2 is a complete battery monitoring IC that includes a 12-bit ADC, a precision voltage reference, a high voltage input multiplexer and a serial interface. Each LTC6802-2 can measure 12 series connected battery cells, with a total input voltage up to 60V. The voltage on all 12 input channels can be measured within 13ms.

Many LTC6802-2 devices can be stacked to measure the voltage of each cell in a long battery string. Each LTC6802-2 has an individually addressable serial interface, allowing up to 16 LTC6802-2 devices to interface to one control processor and operate simultaneously.

To minimize power, the LTC6802-2 offers a measure mode to monitor each cell for overvoltage and undervoltage conditions. A standby mode is also provided to reduce supply current to 50µA.

Each cell input has an associated MOSFET switch that can discharge any overcharged cell.

The related LTC6802-1 offers a serial interface that allows the serial ports of multiple LTC6802-1 devices to be daisy chained without opto-couplers or isolators.

SPI Interface Features
LTC6802-1 Daisy Chain Multiple devices can be connected in serial fashion without digital isolation.
LTC6802-2 Addressable Parallel addressed SPI interface - each device in a chain communicates with a control processor in parallel via external digital isolators.

Applications

  • Electric and Hybrid Electric Vehicles
  • High Power Portable Equipment
  • Backup Battery Systems
  • High Voltage Data Acquisition Systems

LTC6802-2
12 Channel Multicell Battery Monitor with Addressable Interface, Generaion 1
LTC6802-2 Apllication Circuit LTC6802-2 Pin Configuration LTC6802-2 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2983 RECOMMENDED FOR NEW DESIGNS Multi-Sensor High Accuracy Digital Temperature Measurement System
Battery Monitors & Fuel Gauges 1
LTC6803-2 NOT RECOMMENDED FOR NEW DESIGNS 12 Channel Multicell Battery Monitor, Upgrade to LTC6802-2
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1393B

LTC6802-2 (requires DC590B) New Designs Should Use DC1652 or DC1654 | Demo Board

Product Details

DC1393B: Demo Board for LTC6802-2 Multicell Addressable Battery Stack Monitor


 


DC1393B
LTC6802-2 (requires DC590B) New Designs Should Use DC1652 or DC1654 | Demo Board
DC1393B Demo Board DC1393B Demo Board DC1393B Demo Board DC1393B Demo Board DC1393B - Schematic

Latest Discussions

No discussions on LTC6802-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed