LTC6227

LAST TIME BUY

1nV/√Hz 420MHz GBW, 180V/µs, Low Distortion Rail-to-Rail Output Op Amps

Viewing:

Overview

  • Ultra Low Voltage Noise: 1nV/√Hz
  • Low Distortion: HD2/HD3<–90dBC at 4VP-P,1MHz into 1kΩ
  • High Slew Rate: 180V/μs
  • GBW = 420MHz
  • –3dB Frequency (AV = +1): 330MHz
  • n Input Common Mode Range Includes Negative Rail
  • Output Swings Rail-to-Rail
  • Supply Current: 5.5mA/Channel Typ
  • Operating Supply Range: 2.8V to 11.75V
  • Input Offset Voltage: 95μV Max
  • Offset Drift :0.4μV/°C
  • Low Power Shutdown
  • Very High Open Loop Gain: 9V/μV (139dB), RL = 1kΩ
  • Operating Temp Range: –40°C to 125°C
  • Single in 8-Lead SOIC, TSOT-23, 2mm × 2mm DFN. Duals in 3mm × 3mm DFN, MS8E

The LTC6227 are very fast, low noise rail-to-rail output, unity gain stable single/dual op amps, with a gainbandwidth product of 420MHz and a slew rate of 180V/μs. The low input referred voltage noise of only 1nV/√Hz and low distortion of less than –90dBC for 4VP-P signals at 1MHz makes them ideal for applications that require high dynamic range and deal with very fast signals, such as driving A/D converters.

The combination of low offset, low offset drift, high gain (139dB) and high CMRR (114dB) make these excellent devices for high dynamic range applications.

The LTC6226 family maintains excellent performance for supply voltages of 2.8V to 11.75V and the devices are fully specified at supplies of 3V, 5V and 10V (±5V).

With an input range extending to the negative rail and rail-to-rail output stage, the operational amplifier can accommodate wide swinging signals, and true single supply operation.

For space constrained applications, the amplifiers come in 2mm × 2mm DFN (single) and 3mm × 3mm DFN (dual) packages. The devices are also available in 8-lead SOIC,TSOT-23 and MS8E.

These amplifiers can be used as replacements for many high speed op amps to improve speed, noise and dynamic range.

 

Applications

  • Optical Electronics: Fast AC-Coupled Transimpedance Amplifiers
  • Driving High Dynamic Range A/D Converters
  • Active Filters
  • Video Amplifiers
  • Low Voltage Low Distortion Amplification

LTC6227
1nV/√Hz 420MHz GBW, 180V/µs, Low Distortion Rail-to-Rail Output Op Amps
LTC6226-6227 Application Circuit LTC6226-6227 Performance Graph LTC6226-6227 Pin Configuration LTC6226-6227 Pin configuration LTC6226-6227 Pin Configuration LTC6226-6227 Pin configuration LTC6226-6227 Pin configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6227

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LTC6227MS8E
EVAL-LTC6229MS8E

Evaluating the LTC6227 and LTC6229 Low Distortion, Rail-to-Rail Output Op Amps

Features and Benefits

  • Enables efficient prototyping
  • User defined circuit configuration
  • Edge mounted SMA connector provisions
  • Simple connection to test equipment and other circuits
  • RoHS compliant 

Product Details

The EVAL-LTC6227MS8E/EVAL-LTC6229MS8E allow the evaluation of the LTC6227 and LTC6229, 8-lead, dual-channel, micro small outline package (MSOP) op amps. The EVAL-LTC6227MS8E and the EVAL-LTC6229MS8E are prepopulated boards on a buffer configuration with a post low-pass filter. This configuration allows the LTC6227 and LTC6229 to be used as high speed analog-to-digital converter (ADC) drivers. The EVAL-LTC6227MS8E/EVAL-LTC6229MS8E support other typical configurations of the op amps, and are configured and have provisions for typical applications of the LTC6227 and the LTC6229, including high speed, low voltage, low noise, in-amp, and as an active filter. The exposed paddle pin is already shorted to the VEE turret pin, which is required for the device.

The 4-layer EVAL-LTC6227MS8E/EVAL-LTC6229MS8E accept edge mounted, Subminiature Version A (SMA) connectors on both inputs and outputs to provide an efficient connection to the test equipment and other circuitry. In addition, the EVAL-LTC6227MS8E/EVAL-LTC6229MS8E have sufficient test points for both signal pins and groundings.

Optimized power and ground planes ensure low noise and high speed operation. Component placement and power supply bypassing are optimized for maximum circuit flexibility and performance. The EVAL-LTC6227MS8E/EVAL-LTC6229MS8E accept C0402 or C0603 surface-mount technology (SMT) components and C1206 bypass capacitors for C5 and C6.

All components are placed on the primary side of the EVAL-LTC6227MS8E/EVAL-LTC6229MS8E, and no components are placed on the secondary side. The EVAL-LTC6227MS8E and EVAL-LTC6229MS8E evaluation boards are identical except for the on-board devices.

For full details on the LTC6227 and the LTC6229, see the LTC6227 and the LTC6229 data sheets, which must be consulted in conjunction with the user guide when using the EVAL-LTC6227MS8E/EVAL-LTC6229MS8E.

EVAL-LTC6227MS8E
EVAL-LTC6229MS8E
Evaluating the LTC6227 and LTC6229 Low Distortion, Rail-to-Rail Output Op Amps
eval-ltc6229ms8e

Latest Discussions

Recently Viewed