LTC6085

PRODUCTION

Quad 1.5MHz, Rail-to-Rail, CMOS Amplifiers

Viewing:

Overview

  • Low Offset Voltage: 750μV Maximum
  • Low Offset Drift: 5μV/°C Maximum
  • Low Input Bias Current:
    • 1pA (Typical at 25°C)
    • 40pA (≤85°C)
  • Rail-to-Rail Inputs and Outputs
  • 2.5V to 5.5V Operation Voltage
  • Gain Bandwidth Product: 1.5MHz
  • CMRR: 70dB Minimum
  • PSRR: 94dB Minimum
  • Supply Current: 110μA per Amplifier
  • Shutdown Current: 1.1μA per Amplifier
  • Available in 8-Lead MSOP and 10-Lead DFN Packages (LTC6084) and 16-Lead SSOP and DFN Packages (LTC6085)
LTC6085
Quad 1.5MHz, Rail-to-Rail, CMOS Amplifiers
Shock Sensor Amplifier Input Bias Current vs Common Mode Voltage Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6085

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC6085 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed