LTC4403

Obsolete

Multiband RF Power Controllers for EDGE/TDMA

Viewing:

Overview

  • Supports AM Modulation in EDGE/TDMA (ANSI-136) Applications
  • Single Output RF Power Amplifier Control (LTC4403-1)
  • Dual Output RF Power Amplifier Control (LTC4403-2)
  • Internal Schottky Diode Detector with >40dB Range
  • Wide Input Frequency Range: 300MHz to 2.4GHz
  • Autozero Loop Cancels Offset Errors and Temperature Dependent Offsets
  • Wide VIN Range: 2.7V to 6V
  • Allows Direct Connection to Battery
  • RF Output Power Set by External DAC
  • Internal Frequency Compensation
  • Rail-to-Rail Power Control Outputs
  • Low Operating Current: 1mA
  • Low Shutdown Current: <10µA
  • PCTL Input Filter
  • Available in a 8-Pin MSOP Package (LTC4403-1) and 10-Pin MSOP (LTC4403-2)
LTC4403
Multiband RF Power Controllers for EDGE/TDMA
LTC4403-2 Multiband EDGE Cellular Telephone Transmitter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC5532 PRODUCTION Precision 300MHz to 7GHz RF Detector with Gain and Offset Adjustment
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed