LTC4370

RECOMMENDED FOR NEW DESIGNS

Two-Supply Diode-OR Current Balancing Controller

Viewing:

Overview

  • Shares Load Between Two Supplies
  • Eliminates Need for Active Control of Input Supplies
  • No Share Bus Required
  • Blocks Reverse Current
  • No Shoot-Through Current During Start-Up or Faults
  • 0V to 18V High Side Operation
  • Enable Inputs
  • MOSFET On Status Outputs
  • Dual Ideal Diode Mode
  • 16-Lead DFN (4mm × 3mm) and MSOP Packages
LTC4370
Two-Supply Diode-OR Current Balancing Controller
12V, 10A Load Share Current Sharing Error vs Supply Difference Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 2
LTC4236 RECOMMENDED FOR NEW DESIGNS Dual Ideal Diode-OR and Single Hot Swap Controller with Current Monitor
LTC4218 RECOMMENDED FOR NEW DESIGNS Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4370
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1741B

LTC4370CDE Demo Board | Two-Supply Diode-OR Current Sharing Controller

Product Details

DC1741B: Demo Board for the LTC4370 Two-Supply Diode-OR Current Balancing Controller.

DC1741B
LTC4370CDE Demo Board | Two-Supply Diode-OR Current Sharing Controller
DC1741B Evaluation Board DC1741B Evaluation Board - Top View DC1741B Evaluation Board - Bottom View DC1741B-SCH DC1741B

Latest Discussions

Recently Viewed