LTC4306
PRODUCTION4-Channel, 2-Wire Bus Multiplexer with Capacitance Buffering
- Part Models
- 8
- 1ku List Price
- Starting From $5.31
Overview
- 1:4 2-Wire Multiplexer/Switch
- Connect SDA and SCL Lines with 2-Wire Bus Commands
- Supply Independent Bidirectional Buffer for SDA and SCL Lines Increases Fan-Out
- Programmable Disconnect from Stuck Bus
- Compatible with I2C and SMBus Standards
- Rise Time Accelerator Circuitry
- SMBus Compatible ALERT Response Protocol
- Two General Purpose Inputs-Outputs
- Prevents SDA and SCL Corruption During Live Board
- Insertion and Removal from Backplane
- ±10kV Human Body Model ESD Ruggedness
- 24-Lead QFN (4mm × 5mm) and SSOP Packages
The LTC4306 is a 4-channel, 2-wire bus multiplexer with bus buffers to provide capacitive isolation between the upstream bus and downstream buses. Through software control, the LTC4306 connects the upstream 2-wire bus to any desired combination of downstream buses. Each channel can be pulled up to a supply voltage ranging from 2.2V to 5.5V, independent of the LTC4306 supply voltage.The downstream channels are also provided with ALERT1-ALERT4 inputs for fault reporting.
Programmable timeout circuitry disconnects the downstream buses if the bus is stuck low. When activated, rise time accelerators source currents into the 2-wire bus pins to reduce rise time. Driving the ENABLE pin low restores all features to their default states. Three address pins provide 27 distinct addresses.
The LTC4306 is available in 24-lead QFN (4mm × 5mm) and SSOP packages.
Applications
- Nested Addressing
- 5V/3.3V Level Translator
- Capacitance Buffer/Bus Extender
Documentation
Data Sheet 1
User Guide 2
Technical Articles 2
Spec Notice 1
Video 1
Device Drivers 3
Product Selector Card 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4306CGN#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4306CGN#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4306CUFD#PBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC4306CUFD#TRPBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC4306IGN#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4306IGN#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC4306IUFD#PBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC4306IUFD#TRPBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC4306CGN#PBF | PRODUCTION | |
| LTC4306CGN#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0177 Laser Top Mark Conversion for QSOP20_24_28 Assembled in ADPG [PNG] and UTL |
||
| LTC4306CGN#PBF | PRODUCTION | |
| LTC4306CGN#TRPBF | PRODUCTION | |
| LTC4306IGN#PBF | PRODUCTION | |
| LTC4306IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 3
Evaluation Software 0
Hardware Ecosystem
Tools & Simulations
IBIS Model 2
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open Tool